[an error occurred while processing this directive] [an error occurred while processing this directive]

Low Pass Filters Deliver Excellent Harmonic Rejection DC-7200 MHz


NEW!
VLF-SERIES

Using a 7-section low pass filter design, the VLF-SERIES filters provide excellent passband matching (typical VSWR is 1.2), an ultra-wide stopband, and a sharp transition band. Built with solid stainless steel unibody construction and coated with a durable gold finish, these units feature SMA type connectors, can handle high power (up to 7 Watts at input) and are temperature stable from -55°C to 100°C. These low cost filters are ideal for eliminating the harmonics produced by transmitters, amplifiers, non-linear passives, etc. Typical applications include transmitter/receiver filtering, repeaters, and lab test setups.

In stock, from $21.95 ea. (Qty 1-9)

  For more detailed technical information please Click Here . Thank you.