RoHS-compliant
 

View Shopping Cart

   Home

About Us | Contact Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Site Map |

 

 

  

 Rugged Wideband Amplifiers

Operating from 0.8 GHz to 21 GHz this amplifier delivers 19-25 dBm output power with an excellent VSWR of 1.3:1 over the entire band.  This rugged amplifier can withstand accidental open/short at output while delivering full output power corresponding to 1 dB compression point. This feature also enables it to operate reliably when interfaced with loads which have poor VSWR.

  This amplifier is unconditionally stable and operates over -55° to 85° C base plate temperatures making it suitable for many commercial applications. It is housed in a hermetic case, which makes it ideal for use in harsh environments such as military. Its wideband width enables it to be used in lab applications to boost the signal generator power for tests such as compression measurements. Its high directivity of 34-59 dB is ideal for isolation of generators in IP3 measurements and also in transmit chains.

 Technical information please click here ZVA-213+

     

 Available without heat sink, for OEM applications.
Technical information please click
 here ZVA-213-X+