RoHS-compliant
 

View Shopping Cart

   Home

About Us | Contact Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Site Map |

 Wideband Frequency Mixers    

  3.7 to 10.0 GHz

 

 

   NEW!   ZX05-14+


Features:

   wideband, 3.7 to 10.0 GHz
 •  low conversion loss, 6.7 dB typ.
 •  high L-R isolation, 38 dB typ.
 •  excellent IF BW, DC to 4000 MHz
 
•  useable as up and down converter
 
• 
 rugged unibody construction with sma connectors


Applications:

  satellite up and down converters
•  defense radar and communications
•  line of sight links
•  federal fixed service
•  WIFI
•  blue tooth
•  VSAT
•  ISM

   In stock, from $ 47.95 ea. QTY (1-24)

                

 
  For detailed technical information  Click Here .