Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF

  Attenuators
 
Table of Models
Attenuators
Select One: Surface Mount Connector Plug-In

Select One:







 

Mini-Circuits offers a wide variety of cost effective fixed attenuators including surface mount based designs MMIC and connectorized units up to 26 GHz with power handling up to 100W that include both DC Blocking and DC Passing.  Our Digitally Controlled and Voltage Variable attenuators provide accurate control and resolution with flat performance over very broad frequency ranges up to 7 GHz.

 

Featured Models / New Product Releases


DAT-31R5-SP+
• Digital Attenuator
• 31 dB range
• 0.5 dB step size
• DC to 2.4 GHz

 

HVA-73+
• Voltage Variable Attenuator
• Constant Impedance, Load Insensitive
• 27 dB attenuation range

• 5500 to 7000 MHz