Mini-Circuits Mini-Circuits




ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletDie
ArrowBulletElectronic Line Stretchers
ArrowBulletEqualizers
ArrowBulletFilters / Diplexers / Triplexers
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPower Detectors
ArrowBulletRF Chokes
ArrowBulletSplitters / Combiners / Hybrids
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTest Solutions
ArrowBulletTransformers / Baluns

  

Bias Tees

Mini-Circuits is your complete source for bias tees, handling up to 4 Amps DC and covering 100 kHz to 12 GHz!

  • Rugged coaxial models
  • Tiny surface mount packages as small as 0.15 x 0.15 in
  • Excellent isolation
  • 50 and 75 Ohm models

Mini-Circuits RF/microwave bias-tees and diplexers provide extremely wideband performance with high isolation. All of our bias tees boast low insertion loss and VSWR. Our patented TCBT-series LTCC ceramic designs are the smallest in the world, ideal for designs where low cost, space limitation, and temperature stability are critical with performance as wide as 10 MHz to 10 GHz. Our ultra-wideband coaxial ZX85 bias-tees use our patented unibody construction to provide small size and high repeatability with performance as wideband as 0.2 to 12,000 MHz. Whether your applications call for biasing amplifiers, laser diodes, or active antennas, DC blocking, DC return, satellite communications, test setups, or if you have custom requirements, let us fit your needs "to-a-TEE!"

Table of Models
Bias Tees
Select One: Surface Mount Connector Plug-In

Select One:


 

Mini-Circuits offers a line of 50 and 75 Ohm Connectorized and Surface Mount models with frequency range up to 12 GHz that can handle DC current up to 5 Amps and RF power up to 25W.  These units are ideal for test lab and systems with remote power over RF feed lines.

New / Featured Models


TCBT-14+
• Ultra Wideband Bias Tee
• Insertion Loss: 0.5 dB typ.
• Small size:0.15 x 0.15"
• 10 MHz to 10 GHz
  TCBT-6G+
• Low Cost Bias Tee
• Insertion Loss: 0.7 dB typ.
• Small Size: 0.15 x 0.15"
• US Patent, 7,012,486
• 50 MHz to 6 GHz
         

ZABT-2R15G+
• Bias Tee / Diplexer
• DC pass, 3A
• Insertion Loss: 0.5dB typ.
• Isolation: 50 dB
• 950 to 2150 MHz, 10 MHz

  ZFBT-282-1.5A+
• High current coaxial Bias Tee
• Insertion Loss: 0.6 dB typ.
• High current: 1.5A
• 10 to 2800 MHz
         
ZX85-12G+
• Low cost coaxial Bias Tee
• Insertion Loss: 0.6 dB typ.
• Current capability: 400mA
• 0.2 to 12000 MHz
  ZFBT-33-75-FT+
• Wideband Bias Tee
• Low Insertion Loss: 0.15 dB typ.
• Feed through terminal per DC port
• 10 to 3000 MHz