Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF

  Cables
 
Table of Models
Cables
Select One: Precision Test Interconnect

Select One:







 

Mini-Circuits Cable offering includes both Test and System Integration cables operating up to 18 GHz.  Our Test Cables are ruggedized and validated over 20,000 flex cycles and are covered by our 6 Month Product Guarantee (see datasheet for details) creating an industry-unique value proposition.

 


Featured Models


KBL Series
• DC to 40 GHz
• 2.92 mm Armored Test Cables
• Low Loss, Phase Stable

  GM1526 Quick-Lock Series Test Cables
• SMA Male Quick-Lock connector
• DC to 18 GHz
• 6 month guarantee*
CBL Series Test Cables
• DC to 18 GHz
• Extra rugged, triple shielded
• SMA & N-type
• 6 month guarantee*
  086 & 141 Interconnect Cables
• DC to 18 GHz
• High flexibility
• System Interconnect cables