Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF
ArrowBulletVoltage Variable Equalizers

  What is New in Couplers
   
  Latest News & Updates
Black Arrow Mini-Circuits Updates Coupler Product Line extending the frequency range of the catalog products up to 6 GHz and down to 5 kHz in both coaxial and surface mount designs with coupling ratios to 30 dB in small signal and high power variants for more, click here
Black Arrow Mini-Circuits Releases New High Power Coupler Line to 500 Watts.  The ZGDC Series incorporates suspended stripline construction to offer superior insertion loss and power handling capability up to 500 Watts.  These couplers are cased in a IP-65 weatherproof chassis for rugged applications  for more, click here
   
 

 

New Products