Mini-Circuits Mini-Circuits



ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletDie
ArrowBulletElectronic Line Stretchers
ArrowBulletEqualizers
ArrowBulletFilters / Diplexers / Triplexers
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPower Detectors
ArrowBulletRF Chokes
ArrowBulletSplitters / Combiners / Hybrids
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTest Solutions
ArrowBulletTransformers / Baluns

 
 
TRANSFORMERS
Model No. Impedance
Ratio
Min Freq. (MHz) Max Freq (MHz)
ADTL1-4-75+ 1 0.5 1000
ADTL1-18-75+ 1 5 1800
TC1-1-13M-75X+ 1 4.5 3000
TC1-33-75G2A+ 1 5 3000
TC1.33-282X+ 1.33 5 2800
ADTL1-15-75+ 1 10 1500
TC1-33-75G2+ 1 5 3000
TRS1-23-75+ 1 10 2200
TX-2-5-1+ 2 20 1250
TC1-1T-75X+ 1 5 120
TRS2-1T-75+ 2 5 1200
     
 
COUPLERS
Model No. Coupling (dB) Min Freq. (MHz) Max Freq (MHz)
TCD-10-122-75X+ 10 5 1250
TCD-16-122-75X+ 16.5 5 1250
TCD-13-122-75X+ 13 5 1250
TCD-18-122-75X+ 18 5 1250
TCD-20-4-75+ 20 40 1200
TCD-20-4-75X+ 20 40 1200
DBTC-6-4-75+ 6 5 1250
DBTC-9-4-75L+ 9 5 1200
DBTC-12-4-75+ 12 5 1200
DBTC-16-5-75L+ 16 5 1500
DBTC-20-4-75L+ 20 5 1250
ADC-8-4-75+ 7.9 5 1250
ADC-12-4-75+ 12.8 5 1250
ADC-10-4-75+ 10.5 5 1250
ADC-16-4-75+ 6.3 5 1250
ADC-20-4-75+ 19.7 5 1250
ADC-25-4-75+ 25 5 1250
   
 
SPLITTER/COMBINERS
Model No. # Ways / Phase Offset Min Freq. (MHz) Max Freq (MHz)
ADP-2-122-75+ 2 Way 0° 5 1250
ADP-2-10-75M+ 2 Way 0° 5 1200
ADP-2-20-75+ 2 Way 0° 5 2000
CDP-2-122-75+ 2 Way 0° 5 1200
SYPS-2-282-75+ 2 Way 0° 5 2750
TCP-2-122-75X+ 2 Way 0° 5 1250
TCP-2-152-75X+ 2 Way 0° 5 1500
SBTCJ-122-75X+ 2 Way-180° 5 1250
SYPS-3-12W-75+ 3 Way 0° 5 1200
SCA-4-15-75+ 4 Way 0° 10 1500
SCP-4-122-75+ 4 Way 0° 5 1250
SCPA-8-122-75+ 8 Way 0° 5 1250
   
 
DIPLEXERS
  Low Pass Band High Pass Band
Model No. Min (MHz) Max (MHz) Min (MHz) Max (MHz)
DPLB-42540+ DC 42 54 1220
DPLB-6588A0+ DC 65 88 1220
DPLB-8510A0+ DC 85 102 1220
   
 
AMPLIFIERS
Model No. Gain (dB) Input RL (dB) Min Freq (MHz) Max Freq (MHz)
PGA-106-75+ 17.4 18.82 50 1500
PGA-106R-75+ 17.9 15.30 5 250
PHA-11+ 16 18.8 50 3000
PHA-22+ 16 17 50 1500
MGVA-62+ 15.7 12.2 40 3000
MGVA-63+ 21.4 17.2 40 3000
MPGA-105+ 14.4 20.6 40 3000
PGA-122-75+ 15 17 5 1500
   
 
SWITCHES
Model No. Switch Type Min Freq (MHz) Max Freq (MHz)
JSW2-33DR-75+ SPDT 5 3000
JSW2-33HDR-75+ SPDT 5 3000
JSW3-23DR-75+ SP3T 5 2000
JSW4-23DR-75+ SP4T 5 2000
JSW5-23DR-75+ SP5T 5 2000
JSW6-23DR-75+ SP6T 5 2000
   
 
VOLTAGE VARIABLE ATTENUATORS
Model No. Max Attenuation (dB) Min Freq (MHz) Max Freq (MHz)
EVA-23-75+ 40 10 2000
EVA-2-75+ 40 50 2000

 
VOLTAGE VARIABLE EQUALIZERS
Model No. Deviation from Linear Loss (dB) Min Freq (MHz) Max Freq (MHz)
VAEQ-1220-75+ 40 50 1220
 
MATCHING PADS
Model No. Impedance (Ohms) Min Freq (MHz) Max Freq (MHz)
BMP-5075+ 50/75 DC 2000
BMP-5075R+
50/75 DC 2000
UNMP-5075+ 50/75 DC 3000
UNMP-5075-33+ 50/75 DC 3000
   
 
USB POWER SENSOR
Model No. Dynamic Range (dBm) Min Freq (MHz) Max Freq (MHz)
PWR-2.5GHS-75 -30 to +20 0.1 2500
   
 
TEST CABLES
Model No. Connector Type Min Freq (MHz) Max Freq (MHz)
CBL-2FM-75+ F DC 3000
CBL-3FM-75+ F DC 3000
CBL-6FM-75+ F DC 3000
CBL-1MFM-75+ F DC 3000
   
 

Mini-Circuits' DOCSIS 3.1 Product Guide


Click Here to download