|
| |
|
| Latest News & Updates |
 |
Mini-Circuits Introduces New High Frequency LTCC Band Pass Filters Using combinations of both lumped and distributed elements in a three-dimensional ceramic structure, Mini-Circuits BFCN Product Line is now extended to 8750 MHz. This extension of the BFCN line to higher frequencies is accomplished in the new 1206 package format and offers outstanding performance features. for more, click here
|
 |
Mini-Circuits Introduces new Ceramic Resonator based filters
Mini-Circuits has introduced the first releases of our New Ceramic Resonator Based product Line providing outstanding close-in rejection and built using Mini-Circuits proven unibody construction which integrates the RF connectors with the case body. These connectorized designs include multi-section low pass filter to prevent second harmonic re-entry that is characteristic of typical ceramic resonator filters. for more, click here
|
 |
Mini-Circuits Extends the LTCC low Pass Filter Line Down to 45 MHz Mini-Circuits has introduced new updates to an existing LFCN Product Line. Utilizing unique 7 Section designs in a extremely small EIA 1210 package, the new series extension can achieve 50 dB stop band rejection up to 800 MHz making this an ideal anti-aliasing or IF roofing filter for size critical applications
for more, click here
|
|
|
|
|
|