Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF

  Limiters
 

Table of Models
Limiters
Select One: Surface Mount Connector Plug-In

Select One:



 

Mini-Circuits Limiter modules are designed to protect sensitive RF components from ESD and strong signals up to 7000 MHz.  This product line provides excellent protection of low noise components or expensive equipment in environments where unwanted signals prevail such as in radar, EW, communication systems, train tunnels, bench test systems.

 
Featured Models

RLM-33+
• Wide Frequency range 30 to 3000 MHz
• Excellent limiting beyond +12 dBm input power
• Very quick recovery time, 10 nsec
• Low insertion loss, 0.23 dB

  VLM-33+
• Wideband, 30 to 3000 MHz
• Low insertion loss 0.23 dB typ.
• Fast recovery time, 10nsec typ.
• Excellent VSWR 1.05:1 typ