Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF

  Impedance Matching Pads

Table of Models
Impedance Matching Pads
Select One: Surface Mount Connector

Select One:

 

Mini-Circuits Impedance Matching Pads are offered up to 3 GHz in Surface Mount and Connectorized packages. Equally suited to transform  50 to 75-ohm components within a system or as test and measurement tools, this series combines excellent flatness and outstanding return loss over wide bands.  Alternative impedance matching ratios are can be provided upon request.

Featured Models


FF779

UNMP-5075-33+
• minimum loss pad
• excellent VSWR
• wideband coverage, DC to 3000 MHz
• low cost

  FF55 BMP-5075R+
• excellent VSWR 1.15: typ
• excellent flatness
• wideband coverage, DC to 2000 MHz
FF55 BMP-5075+
• minimum loss pad
• wideband coverage, DC to 2000 MHz
• 0.5 watt rating
• rugged unibody construction
  FF779 UNMP-5075
• minimum loss pad
• wideband coverage, DC to 3000 MHz
• 0.5 watt rating
• rugged unibody construction