Mini-Circuits Mini-Circuits



ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletDie
ArrowBulletElectronic Line Stretchers
ArrowBulletEqualizers
ArrowBulletFilters / Diplexers / Triplexers
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPower Detectors
ArrowBulletRF Chokes
ArrowBulletSplitters / Combiners / Hybrids
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTest Solutions
ArrowBulletTransformers / Baluns

  

RF Frequency Mixers

More mixer models that meet more needs than all other mixer manufacturers combined from 500 Hz to 20 GHz!

  • LO power levels from 3 to 27 dBm
  • Excellent unit-to-unit matching
  • Hermetically sealed LTCC packages
  • Lowest cost models in the industry

For instrumentation, hi-rel military projects, tough industrial equipment, high-traffic cellular systems, and tightly budgeted commercial projects, Mini-Circuits has over 500 mixer models with tens of thousands in stock for immediate shipment! Our hermetic LTCC/semiconductor mixers are so robust, they're guaranteed for 3 years. You'll find IP3s up to +37 dBm, P1dB as high as +23 dBm, extremely wide bandwidths, and case profiles as low as 0.06"! More than forty years of manufacturing experience – in multiple technologies – help us meet the needs of our customers from cutting-edge performance to low price, small size, and sheer durability.

Table of Models
Mixers Frequency
Select One: Surface Mount Connector Plug-In Die

Select One:















 

Mini-Circuits offers the industry’s largest catalog Mixer Product Line up to 20 GHz including state of the art high dynamic range FET based designs with IIP3 up to +37 dBm and broadband surface-mount designs covering 5 to 20 GHz.  LO levels span 0 to +27 dBm and include both single function mixers and integrated mixer such as image rejection and integrated LO and IF amplifiers.

yoni search engine