Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletElectronic Line Stretchers
ArrowBulletFilters
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPortable Test Equipment
ArrowBulletPower Detectors
ArrowBulletPower Splitters / Combiners
ArrowBulletRF Chokes
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTransformers RF/IF

  Frequency Multipliers
 
Table of Models
Multipliers Frequency
Select One: Surface Mount Connector Plug-In

Select One:





 

Mini-Circuits offers a wide variety of standard catalog Multipliers up to 20 GHz which include variations that span from X2 to X12.  These multipliers make use of balanced designs to enhance rejection of undesired harmonics and sub-harmonics and are ideal for extending the frequency coverage of VCO’s and synthesizers

 
Featured Models

RMK-3-153+
• broadband
• high rejection F2, -48 dBc typ. F4, -50 dBc typ.
• low cost
• aqueous washable

  RMK-3-812+
• broadband
• high rejection F2, -40 dBc typ. F4, -37 dBc typ.
• low cost
• aqueous washable

RMK-3-662+
• broadband
• low conversion loss, 15.0 dB typ.
• high rejection F2, 45 dBc typ. F4, 38 dBc typ.
• low cost

  KSX2-24+
• low conversion loss, 11.5 dB typ.
• high fundamental & harmonic suppression, F1,   30 dBc typ.; F3, 35 dBc typ.
• LTCC design