|
| |
| Table of Models |
|
Phase Detectors
|
|
 |
Mini-Circuits Phase Detector series are available in both broadband and optimized band models, and offer a combination of high DC output versus phase, and low DC Offset making these phase detectors ideal for sensitive detection systems where DC Offset is critical. |
|
| |
Featured Models
|
 |
SYPD-1
• wideband, 1 to 100 MHz
• low DC offset, 0.2mV typ.
• high DC Output, 1000 mV typ.
• high isolation, 40 dB min.
|
|
 |
SYPD-2
• wideband, 10 to 200 MHz
• low DC offset, 0.3 mV typ.
• high DC output, 1000 mV typ.
• high isolation, 40 dB min. |
| |
|
|
|
|
 |
ZRPD-1
• wideband, 1 to 100 MHz
• low DC offset, 0.2mV typ.
• high DC output, 1000 mV typ.
|
|
|
|
|
|