| Latest News & Updates |
 |
Mini Circuits has now extended its lineup of 2-way 90 degree splitters from 5 MHz thru 7.2 GHz with the release of the QCS-722+. This LTCC Hybrid is in a 08 x 05 package and capable of handling up to 15 watts of power. It features excellent phase and amplitude balance making it ideal for applications such as: combining amplifier stages, image reject mixers, I/Q modulators, or dual feed antennas. for more, click here |
 |
Mini Circuits announces its ultra small line up of 0 degree power splitters and combiners. These rugged LTCC and semi conductor power splitters are available with narrowband and broadband coverage through 7200 MHz. Small in size and cost, but big on performance, they can handle as much as 1.5 W input power. for more, click here |
 |
Mini Circuits adds new 18GHz power splitter to the industry's largest selection. Mini-Circuits offers thousands of power splitters/combiners for applications from 2 kHz to 18 GHz. for more, click here |
| |
|
| |
|
| |
|
|
|
|
|