Mini-Circuits switches operate up to 6 GHz and offer extremely fast switching times (<10 nS) up to medium power levels. Supplied in both MMIC and PIN Diode based designs, with and without internal TTL/CMOS drivers, these products are offered in connectorized and surface mount packages.
New / Featured Models
MSP4TA-18+ • 24V SP4T Switch
• Xtra Long Life
• DC to 18 GHz
MTS-18-12B+ • 12V Transfer Switch • Ultra Long Life
• DC to 18 GHz
VSW2-33-10W+ • SPDT RF Switch
• High power,10W
• Small size, 3 x 2 x 0.89 mm high
• Control voltage 3V or 5V
• Wide bandwidth,50 MHz to 3 GHz
MSP2T-18-12
• 12V Mechanical SPDT Switch
• Ultra Long Life
• Reflective
• DC to 18 GHz
VSWA2-63DR+ • SPDT RF Switch with Internal Driver
• High Isolation, 65 dB at 1 GHz • Control voltage 3V or 5V
• Wide bandwidth, 500 MHz - 6 GHz
MSP2TA-18-12
• 12V Mechanical SPDT Switch
• Ultra Long Life
• Absorptive
• DC to 18 GHz