RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

Adaptenuators •  Coaxial  •   3dB, 6dB,  and 10 dB Attenuation •   DC to 2000 MHz

Model
Number

Connector
Type

Frequency Range
(MHz)

Attenuation (dB)

VSWR (:1)
Typ.

Power
(W)

Case
Style/
Outline
Drawing

Price($)
 
Click Below!

Conn. 1
Conn. 2

Low

High

Nom. (±0.3)
Flatness (Typ.)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

NF-BF-3

N-Female

BNC-Female

DC

2000

3

0.10

1.1

0.5

DJ868
LxD:
 

...

NF-BF-6

N-Female

BNC-Female

DC

2000

6

0.10

1.1

0.5

DJ868
LxD:
 

...

NF-BF-10

N-Female

BNC-Female

DC

2000

10

0.10

1.1

0.5

DJ868
LxD:
 

...

NF-BM-3

N-Female

BNC-Male

DC

2000

3

0.10

1.1

0.5

DJ867
LxD:
 

...

NF-BM-6

N-Female

BNC-Male

DC

2000

6

0.10

1.1

0.5

DJ867
LxD:
 

...

NF-BM-10

N-Female

BNC-Male

DC

2000

10

0.10

1.1

0.5

DJ867
LxD:
 

...

NM-BF-3

N-Male

BNC-Female

DC

2000

3

0.10

1.1

0.5

DJ866
LxD:
 

...

NM-BF-6

N-Male

BNC-Female

DC

2000

6

0.10

1.1

0.5

DJ866
LxD:
 

...

NM-BF-10

N-Male

BNC-Female

DC

2000

10

0.15

1.1

0.5

DJ866
LxD:
 

...

NM-BM-3

N-Male

BNC-Male

DC

2000

3

0.20

1.1

0.5

DJ865
LxD:
 

...

NM-BM-6

N-Male

BNC-Male

DC

2000

6

0.15

1.1

0.5

DJ865
LxD:
 

...

NM-BM-10

N-Male

BNC-Male

DC

2000

10

0.15

1.1

0.5

DJ865
LxD:
 

...

NM-SF-20+

N-Male

SMA-Female

DC

3000

20

0.60

1.1

0.5

DJ1208
LxD:
 

...

SF-BF-3

SMA-Female

BNC-Female

DC

2000

3

0.10

1.1

0.5

DJ872
LxD:
 

...

SF-BF-6

SMA-Female

BNC-Female

DC

2000

6

0.10

1.1

0.5

DJ872
LxD:
 

...

SF-BF-10

SMA-Female

BNC-Female

DC

2000

10

0.10

1.1

0.5

DJ872
LxD:
 

...

SF-BM-3 (+)

SMA-Female

BNC-Male

DC

2000

3

0.10

1.1

0.5

DJ870
LxD:
 

...

SF-BM-6 (+)

SMA-Female

BNC-Male

DC

2000

6

0.10

1.1

0.5

DJ870
LxD:
 

...

SF-BM-10 (+)

SMA-Female

BNC-Male

DC

2000

10

0.10

1.1

0.5

DJ870
LxD:
 

...

SM-BF-3

SMA-Male

BNC-Female

DC

2000

3

0.10

1.1

0.5

DJ871
LxD:
 

...

SM-BF-6

SMA-Male

BNC-Female

DC

2000

6

0.10

1.1

0.5

DJ871
LxD:
 

...

SM-BF-10

SMA-Male

BNC-Female

DC

2000

10

0.10

1.1

0.5

DJ871
LxD:
 

...

SM-BM-3

SMA-Male

BNC-Male

DC

2000

3

0.10

1.1

0.5

DJ869
LxD:
 

...

SM-BM-6

SMA-Male

BNC-Male

DC

2000

6

0.10

1.1

0.5

DJ869
LxD:
 

...

SM-BM-10

SMA-Male

BNC-Male

DC

2000

10

0.10

1.1

0.5

DJ869
LxD:
 

...


What is an Adaptenuator?

Our new line of Adaptenuators is simply an attenuator with different type input and output connectors. The benefits of using Mini-Circuits Adaptenuators are, improved interface matching and eliminating the hassle of working with, misplacing and stocking all different types of adapters to fit your attenuators. Based on the attenuation value you require you can now order the attenuator you need with the connectors you need. These are the new Adaptenuators from Mini-Circuits, designed with an ultra wideband frequency response, usable to 4 GHz with a super flat frequency response. Durably built with solid unibody construction.


 

Copyright 2008 • All rights reserved.