RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

Amplifiers •   Coaxial   •  Low Noise •   50 to 5400 MHz


Model
Number

Frequency Range
(MHz)

Gain
(dB)
Typ.

Max. Power
Output @
1 dB comp.
(dBm)
Typ.

N.F.
(dB)
Typ.

IP3
(dBm)
Typ.

VSWR (:1)

DC Power

Case Style/
Outline
Drawing

Standard
Connectors

Optional
Connectors

Price($)
 
Click Below!

click for
data

Low

High

In

Out

Voltage

Current(A)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ZEL-0812LN

800

1200

20.0

8.0

1.5

18.0

2.5

2.5

15.0

0.070

EEE132
LxWxH:
 

SMA

-

...

ZEL-1217LN

1200

1700

20.0

10.0

1.5

25.0

2.5

2.5

15.0

0.070

EEE132
LxWxH:
 

SMA

-

...

ZEL-1724LN (+)

1700

2400

20.0

10.0

1.5

22.0

2.5

2.5

15.0

0.070

EEE132
LxWxH:
 

SMA

-

...

ZFL-1000LN+

0.1

1000

20.0

3.0

2.9

14.0

1.5

2.0

15.0

0.060

Y460
LxWxH:

SMA

-

...

ZHL-0812HLN

800

1200

30.0

26.0

1.5

36.0

2.4

2.4

15.0

0.725

NN92
LxWxH:
 

SMA

-

...

ZHL-0812MLN

800

1200

28.0

20.0

1.6

33.0

2.5

2.5

15.0

0.300

S32
LxWxH:
 

SMA

-

...

ZHL-1217HLN

1200

1700

30.0

26.0

1.5

36.0

2.4

2.4

15.0

0.725

NN92
LxWxH:
 

SMA

-

...

ZHL-1217MLN

1200

1700

30.0

20.0

1.5

34.0

2.5

2.5

15.0

0.300

S32
LxWxH:
 

SMA

-

...

ZHL-1724HLN

1700

2400

30.0

26.0

1.5

36.0

2.4

2.4

15.0

0.725

NN92
LxWxH:
 

SMA

-

...

ZHL-1724MLN

1700

2400

28.0

20.0

1.5

32.0

2.5

2.5

15.0

0.300

S32
LxWxH:
 

SMA

-

...

ZQL-900LN+

824

849

15.0

21.0

1.3

35.0

1.2

1.1

15.0

0.160

CW686
LxWxH:
 

SMA

-

...

ZQL-900LNW+

800

900

13.0

21.0

1.6

35.0

1.2

1.1

15.0

0.160

CW686
LxWxH:
 

SMA

-

...

ZQL-900MLN

824

849

25.5

24.5

1.5

41.0

1.3

1.4

15.0

0.230

CW686
LxWxH:
 

SMA

-

...

ZQL-900MLNW

800

900

22.0

23.0

1.7

41.0

1.3

1.4

15.0

0.230

CW686
LxWxH:
 

SMA

-

...

ZQL-1900LN+

1850

1910

15.0

19.0

1.5

37.0

1.15

1.25

15.0

0.160

CW686
LxWxH:
 

SMA

-

...

ZQL-1900LNW (+)

1700

2000

14.0

18.5

1.6

37.0

1.15

1.25

15.0

0.160

CW686
LxWxH:
 

SMA

-

...

ZQL-1900MLN (+)

1850

1910

25.0

26.0

1.5

41.0

1.25

1.20

15.0

0.310

CW686
LxWxH:
 

SMA

-

...

ZQL-1900MLNW+

1800

2000

23.0

25.0

1.6

41.0

1.4

1.25

15.0

0.310

CW686
LxWxH:
 

SMA

-

...

ZQL-2700MLNW+

2200

2700

25.0

25.0

1.5

38.0

1.25

1.15

15.0

0.325

CW686
LxWxH:
 

SMA

-

...

ZQLSC-1100

600

1100

17.5

19.0

0.8

34.0

1.8

1.8

24.0

0.185

GZ1067
LxWxH:
 

SMA

-

...

ZQLSC-2400

1400

2400

12.5

20.5

1.25

35.0

1.6

1.6

24.0

0.185

GZ1067
LxWxH:
 

SMA

-

...

ZRL-700+

250

700

29.0

23.5

2.0

46.0

1.2

1.2

12.0

0.575

FJ893
LxWxH:
 

SMA

-

...

ZRL-1150LN (+)

650

1400

31.0

22.0

1.0

40.0

1.4

1.3

12.0

0.500

FJ893
LxWxH:
 

SMA

-

...

ZRL-1200+

650

1200

28.0

23.5

2.0

46.0

1.2

1.2

12.0

0.575

FJ893
LxWxH:
 

SMA

-

...

ZRL-2150+

950

2150

25.0

22.0

1.5

34.0

1.3

1.2

12.0

0.300

FJ893
LxWxH:
 

SMA

-

...

ZRL-2400LN (+)

1000

2400

27.6

23.0

1.0

45.0

1.4

1.3

12.0

0.500

FJ893
LxWxH:
 

SMA

-

...

ZX60-33LN+

50

3000

13.0

16.5

1.1

32.0

2.0

1.6

5.0

0.080

GC957
LxWxH:
 

SMA

-

...

ZX60-242GLN+

1710

2400

30.0

20.0

0.85

37.0

1.4

1.6

5.0

0.150

GA955
LxWxH:
 

SMA

-

...

ZX60-242LN+

1710

2400

13.0

16.5

0.75

33.0

1.2

1.6

5.0

0.046

GA955
LxWxH:
 

SMA

-

...

ZX60-362GLN+

3300

3600

20.0

16.0

0.9

29.0

1.2

1.4

5.0

0.140

GA955
LxWxH:
 

SMA

-

...

ZX60-362LN+

3300

3600

11.5

10.5

0.9

22.0

1.4

1.4

5.0

0.030

GA955
LxWxH:
 

SMA

-

...

ZX60-272LN+

2300

2700

14.0

18.0

0.9

18.0

1.3

1.3

5.0

0.070

GA955
LxWxH:
 

SMA

-

...

ZX60-542LN+

4400

5400

24.0

10.0

1.9

23.0

1.5

1.5

-

0.080

GA955
LxWxH:
 

SMA

-

...

ZX60-0916LN+

824

960

18.0

16.5

0.55

30.0

1.20

1.40

5.0

0.045

GA955
LxWxH:
 

SMA

-

...

ZX60-1215LN+

800

1400

16.0

12.5

0.4

27.0

1.7

1.4

12.0

0.050

GA955
LxWxH:
 

SMA

-

...

ZX60-1614LN

1217

1620

14.0

13.5

0.5

30.0

1.3

1.3

12.0

0.050

GA955
LxWxH:
 

SMA

-

...

ZX60-3011+

400

3000

11.0

21.1

1.7

31.0

1.7

1.6

12.0

0.120

GC957
LxWxH:
 

SMA

-

...

ZX60-3800LN+

3300

3800

23.0

18.0

0.9

36.0

1.2

1.4

5.0

0.110

GA955
LxWxH:
 

SMA

-

...

 

Copyright 2010 • All rights reserved.