Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

Amplifiers •   Surface Mount   •  Ultra Low Noise, E-PHEMT •   0.45 to 6.0 GHz


Model
Number

Frequency Range
(GHz)

Gain
(dB) Typ.
(Over Frequency, GHz)

Max. power (dBm) @
1 dB Comp./Typ. @ 2GHz

Dynamic Range
@ 2 GHz
Typ.

Voltage

VDS
(V)

Current

IDS
(mA)

Case Style/
Outline
Drawing

Price($)
 
Click Below!

click for
data

Low

High

0.9

2.0

3.9

5.8

NF
(dB)

IP3
(dBm)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

SAV-541+

0.45

6.0

23.2

17.6

12.5

8.7

19.2

0.5

33.1

3

60

MMM1362
LxWxH:
.071x.073x.043 in

...

SAV-551+

0.45

6.0

20.9

15.9

11.2

7.6

17.5

0.5

24.3

3

15

MMM1362
LxWxH:
.071x.073x.043 in

...

SAV-581+

0.45

6.0

22.3

17.0

12.0

8.3

19.0

0.5

30.6

3

30

MMM1362
LxWxH:
.071x.073x.043 in

...

TAV-541+

0.45

6.0

23.8

17.9

12.7

9.5

19.1

0.5

33.6

3

60

FG873
LxWxH:
 

...

TAV-551+

0.45

6.0

21.3

16.3

11.3

8.4

17.5

0.5

23.5

3

15

FG873
LxWxH:
 

...

TAV-581+

0.45

6.0

22.9

17.3

12.1

8.8

18.3

0.5

30.3

3

30

FG873
LxWxH:
 

...


Low Noise High Linearity MMIC Amplifiers   •   Surface Mount   •   50 to 6000 MHz



Model
Number

Frequency Range
(MHz)

Gain (dB)
Typ.

Max. Power
Output @
1 dB comp.
(dBm)
Typ.

N.F. (dB)
Typ.

IP3
(dBm)
Typ.

VSWR (:1)
Typ.

Device DC Operating Power
Typ.

Case Style/
Outline
Drawing

Price($)
 
 
Click Below!

click for
data

Low

High

In

Out

Voltage
(V)

Current(mA)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

CMA-545+

50

6000

14.2

20.0

0.8

35.0

2.3

1.5

3.0

80

DL1721
LxWxH:
 

...

PMA-545+

50

6000

14.2

20.3

0.8

36.4

2.3

1.3

3.0

80

DQ849
LxWxH:
 

...

PMA-545G1+

400

2200

31.3

22.2

1.0

33.6

1.6

1.4

5.0

158

DQ849
LxWxH:
 

...

PMA-545G2+

1100

1600

30.4

22.0

1.0

33.6

1.6

1.4

5.0

158

DQ849
LxWxH:
 

...

PMA-545G3+

700

1000

31.3

21.9

0.9

33.4

1.6

1.4

5.0

158

DQ849
LxWxH:
 

...

PMA-5451+

50

6000

13.7

16.8

0.8

30.8

2.6

1.3

3.0

30

DQ849
LxWxH:
 

...

PMA-5452+

50

6000

14.0

18.3

0.7

34.1

2.6

1.3

3.0

40

DQ849
LxWxH:
 

...

PMA-5453+

50

6000

14.3

19.64

0.7

36.8

2.6

1.3

3.0

60

DQ849
LxWxH:
 

...

PMA-5454+

50

6000

13.5

14.6

0.9

28.1

2.9

1.3

5.0

20

DQ849
LxWxH:
 

...

PMA-5455+

50

6000

14.0

19.1

0.8

32.7

2.6

1.3

5.0

40

DQ849
LxWxH:
 

...

PMA-5456+

50

6000

14.4

21.5

0.8

36.0

2.6

1.3

5.0

60

DQ849
LxWxH:
 

...

PMA2-162LN+

700

1600

22.7

20

0.5

30.0

1.3

1.3

4.0

55

MC1631
LxWxH:
 

...

PMA2-252LN+

1500

2500

17.6

17.8

0.8

30.0

1.3

1.3

4.0

57

MC1631
LxWxH:
 

...

PSA-545+

50

4000

14.9

20.2

1.0

36.2

2.1

1.5

3.0

80

CA1389
LxWxH:
 

...

PSA-5451+

50

4000

14.0

16.2

1.0

30.2

2.6

1.2

3.0

30

CA1389
LxWxH:
 

...

PSA-5453+

50

4000

14.7

19.4

1.0

36.8

2.6

1.2

3.0

60

CA1389
LxWxH:
 

...

PSA-5454+

50

4000

13.6

14.0

1.1

26.3

2.6

1.4

5.0

20

CA1389
LxWxH:
 

...

PSA-5455+

50

4000

14.4

18.5

1.0

32.2

2.3

1.3

5.0

40

CA1389
LxWxH:
 

...

PSA4-5043+

50

4000

18.4

18.8

0.75

33.5

1.7

1.5

3.0/5.0

33/58

MMM1362
LxWxH:
 

...


Low Noise Amplifiers Modules   •   Surface Mount   •   50 to 3600 MHz



Model
Number

Frequency Range
(MHz)

Gain (dB)
Typ.

Max. Power
Output @
1 dB comp.
(dBm)
Typ.

N.F. (dB)
Typ.

IP3
(dBm)
Typ.

VSWR (:1)
Typ.

Device DC Operating Power
Typ.

Case Style/
Outline
Drawing

Price($)
 
 
Click Below!

click for
data

Low

High

In

Out

Voltage
(V)

Current(mA)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

RAMP-33LN+

50

3000

13

16.5

1.1

30.0

2.0

1.4

5.0

80

CK605
LxWxH:
 

...

TAMP-72LN+

400

700

20

21.5

1.0

36.0

1.35

1.15

5.0

90

JQ1382
LxWxH:
 

...

TAMP-242GLN+

1710

2400

30

20

0.85

36.0

1.25

1.4

5.0

120

JQ1382
LxWxH:
 

...

TAMP-242LN+

1710

2400

13

17

0.65

33.5

1.6

1.2

5.0

46

JQ1382
LxWxH:
 

...

TAMP-272LN+

2300

2700

14

19.5

0.85

30.0

1.3

1.45

5.0

70

JQ1382
LxWxH:
 

...

TAMP-362GLN+

3300

3600

20

16

0.90

29.0

1.3

1.3

5.0

100

JQ1382
LxWxH:
 

...

TAMP-362LN+

3300

3600

12

11

0.90

25.0

1.3

1.3

5.0

20

JQ1382
LxWxH:
 

...

TAMP-960LN+

824

960

18

16.5

0.55

30.0

1.1

1.4

5.0

45

JQ1382
LxWxH:
 

...

TAMP-1521GLN+

1380

1520

35

13.5

0.60

27.5

1.2

1.15

5.0

50

JQ1382
LxWxH:
 

...