RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

  Bias Tees  •  Coaxial  •  Diplexer  •  10 MHz to 2150 MHz

Model
Number

Frequency Range
(MHz)

@ Frequency
(MHz)

Input Current
(A)

Insertion
Loss(dB)

Isolation(dB)

VSWR (:1)
(all Ports)Typ.

Case
Style/
Outline
Drawing

Price($)
 
Click Below!

REF to
RF-REF-DC

RF to
RF-REF-DC

REF to
RF

RF to
REF

RF to DC
RF-REF-DC to DC
Ref to DC

RF-REF-DC & REF

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

ZABT-2R15G+

10-2150

10

-

2

0.5

-

90

-

40

1.4

-

CC51
LxWxH:yles/images/cc51.jpg" />
LxWxH:
2.0x2.0x.75 in

...

 

950

2150

-

0.4

-

65

50

-

1.2



 







 

Copyright 2010 • All rights reserved.