Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

  Bias Tees   •   Surface Mount  •  Wideband •  100 kHz to 10000 MHz

Model
Number

Frequency Range
(MHz)

Insertion
Loss
(dB)

Input Current
(mA)

Isolation (dB)
(RF port to DC port)
(RF & DC port to DC port)

VSWR (:1)
Typ.

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price($)
 
Click Below!

click for
data

Low
High
Typ.
Max.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

JEBT-4R2G (+)

10

4200

0.6

500

40

1.1

BL301
LxWxH:

PL-216

...

JEBT-4R2GW (+)

0.1

4200

0.6

500

40

1.1

BL301
LxWxH:

PL-216

...

TCBT-2R5G+

20

2500

0.35

200

44

1.05

GU1604
LxWxH:

PL-146

...

TCBT-6G+

50

6000

0.7

200

28

1.1

GU1604
LxWxH:

PL-146

...

TCBT-14+

10

10000

0.35

200

33

1.2

GU1414
LxWxH:

PL-321

...