RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

  Frequency Mixers  •  Surface Mount   •   Level 10  •  50 kHz to 15 GHz

Model
Number

 
RF in @
1 dB
Comp.
(dBm)

Frequency
Range (MHz)

Conversion
Loss (dB)

LO-RF
Isolation
(dB)

LO-IF
Isolation
(dB)

IP3@
center
band
(dBm)

LTCC
Construction

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price($)
 
Click Below!

click for
data

Typ.
LO/RF
IF
Typ.

σ

Max.
Typ.
Typ.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ADE-1LH (+)

5.0

0.5

500

DC

500

5.0

0.10

8.2

55

45

15

-

CD636
LxWxH:

052

...

JMS-1LH (+)

5.0

2.0

500

DC

500

5.75

0.10

8.0

55

45

21

-

BH292
LxWxH:

052

...

JMS-2LH (+)

5.0

20

1000

DC

1000

6.5

0.10

9.0

48

35

20

-

BH292
LxWxH:

052

...

LRMS-1LH (+)

3.0

2.0

500

DC

500

5.36

0.08

7.0

45

40

-

-

QQQ130
LxWxH:

083

...

LRMS-20J (+)

5.0

1500

2000

DC

500

5.0

0.15

7.5

35

26

18

-

QQQ569
LxWxH:

083

...

LRMS-25J (+)

5.0

750

2500

DC

600

5.2

0.15

9.5

35

20

18

-

QQQ569
LxWxH:

083

...

MBA-15LH (+)

5.0

1200

2400

DC

600

5.6

0.10

8.5

26

22

15

SM2
LxWxH:

066

...

MBA-18LH (+)

5.0

1600

3200

DC

500

5.8

0.10

8.5

30

22

12

SM2
LxWxH:

066

...

MBA-25LH (+)

4.0

2200

3600

DC

500

7.0

0.10

9.2

32

20

12

SM2
LxWxH:

066

...

MCA1-24LH+

5.0

300

2400

DC

700

6.5

0.10

8.9

40

22

13

DZ885
LxWxH:

045

...

MCA1-42LH+

5.0

1000

4200

DC

1500

6.0

0.10

8.9

38

20

12

DZ885
LxWxH:

045

...

MCA1-60LH+

5.0

1700

6000

DC

2000

6.4

0.10

8.3

35

21

13

DZ885
LxWxH:

045

...

MCA1-80LH+

5.0

2800

8000

DC

1250

5.9

0.20

8.4

35

40

12

DZ885
LxWxH:

045

...

MCA1T-24LH+

5.0

300

2400

DC

700

6.5

0.10

8.9

40

22

13

DZ885-2
LxWxH:

288

...

MCA1T-42LH+

5.0

1000

4200

DC

1500

6.0

0.10

8.9

38

20

12

DZ885-2
LxWxH:

288

...

MCA1T-60LH+

5.0

1700

6000

DC

2000

6.6

0.10

8.3

35

17

13

DZ885-2
LxWxH:

288

...

MCA1T-80LH+

5.0

2800

8000

DC

1250

6.0

0.20

8.4

35

30

15

DZ885-2
LxWxH:

288

...

RMS-1LH (+)

5.0

2.0

500

DC

500

5.68

0.11

8.0

44

40

15

-

TT240
LxWxH:

052

...

RMS-2LH (+)

5.0

5.0

1000

DC

1000

6.44

0.10

9.5

39

30

18

-

TT240
LxWxH:

052

...

SCM-2500LH (+)

5.0

500

2500

DC

500

5.6

0.20

10.0

35

18

16

-

YY109
LxWxH:

130

...

SIM-14LH+

3.0

3700

10000

DC

4000

6.7

0.30

8.9

38

17

19

HV1195
LxWxH:

239

...

SIM-43LH+

5.0

824

4200

DC

1500

6.3

0.10

8.6

37

24

14

HV1195
LxWxH:

239

...

SIM-63LH+

3.0

750

6000

DC

1500

6.6

0.20

9.3

32

22

12

HV1195
LxWxH:

239

...

SIM-83LH+

3.0

1700

8000

DC

3000

6.0

0.20

8.4

31

28

18

HV1195
LxWxH:

239

...

SIM-153LH+

3.0

3200

15000

DC

4000

7.5

0.30

12.4

36

20

18

HV1195
LxWxH:

239

...

SIM-792LH+

5.0

2300

7900

DC

3000

5.8

0.10

7.0

33

22

16

HV1195
LxWxH:

239

...

SKY-53LHR (+)

5.0

2800

5300

DC

500

5.7

0.20

9.5

28

12

14

-

BJ398
LxWxH:

056

...

SKY-60LH (+)

5.0

2500

6000

DC

1500

6.2

0.20

9.7

28

14

15

-

BJ398
LxWxH:

056

...

SYM-11LH (+)

5.0

1.0

2000

10

600

7.0

0.10

9.85

45

33

14

-

TTT167
LxWxH:

079

...

SYM-25DLHW (+)

5.0

40

2500

DC

1000

6.3

0.10

8.8

40

33

22

-

TTT167
LxWxH:

079

...

SYM-30DLHW (+)

5.0

5.0

3000

5.0

1500

6.5

0.15

9.2

27

45

19

-

TTT167
LxWxH:

079

...

SYM-63LH+

3.0

1.0

6000

DC

1000

7.5

0.15

9.5

35

25

14

-

TTT166
LxWxH:

079

...

TUF-1LHSM+

5.0

2.0

600

DC

600

6.0

0.17

8.0

50

50

17

-

NNN150
LxWxH:

081

...

TUF-5LHSM+

5.0

20

1500

DC

1000

6.9

0.27

9.0

42

30

14

-

NNN150
LxWxH:

081

...

 

Copyright 2010 • All rights reserved.