RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

  Frequency Mixers  •  Surface Mount   •  Level 13  •  150 kHz to 20 GHz

Model
Number

 
RF in@
1 dB
Comp.
(dBm)

Frequency
Range (MHz)

Conversion
Loss (dB)

LO-RF
Isolation
(dB)

LO-IF
Isolation
(dB)

IP3@
center
band
(dBm)

LTCC
Construction

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price
($)
 
Click Below!

click for
data

Typ.
LO/RF
IF
Typ.

σ

Max.
Typ.
Typ.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ADE-1MH (+)

9.0

2.0

500

DC

500

5.2

0.10

8.0

50

45

17

-

CD542
LxWxH:
.272x.310x.112 in

052

...

ADE-1MHW (+)

9.0

0.5

600

DC

600

5.2

0.10

8.0

53

44

17

-

CD542
LxWxH:
.272x.310x.112 in

052

...

ADE-10MH (+)

9.0

800

1000

10

200

7.0

0.2

8.5

34

29

26

-

CD636
LxWxH:
.272x.310x.162 in

052

...

ADE-12MH (+)

9.0

10

1200

DC

1200

6.3

0.10

8.5

45

42

22

-

CD542
LxWxH:
.272x.310x.112 in

052

...

ADE-25MH (+)

9.0

5.0

2500

5.0

1500

6.9

0.10

9.8

34

32

18

-

CD542
LxWxH:
.272x.310x.112 in

052

...

ADE-35MH (+)

9.0

5.0

3500

5.0

2500

6.9

0.10

10.5

33

28

18

-

CD542
LxWxH:
.272x.310x.112 in

052

...

ADE-42MH (+)

9.0

5.0

4200

5.0

3500

7.5

0.20

11.8

29

26

17

-

CD542
LxWxH:
.272x.310x.112 in

052

...

JMS-1MH (+)

9.0

2.0

500

DC

500

5.75

0.10

8.0

60

45

22

-

BH292
LxWxH:
.280x.31x.225 in

052

...

JMS-2MH (+)

9.0

20

1000

DC

1000

7.0

0.15

9.5

50

47

22

-

BH292
LxWxH:
.280x.31x.225 in

052

...

JMS-5MH (+)

9.0

5.0

1500

DC

1000

5.7

0.10

9.5

57

35

19

-

BH292
LxWxH:
.280x.31x.225 in

052

...

LRMS-1MH (+)

14

2.0

500

DC

500

5.65

0.08

7.0

44

36

23

-

QQQ130
LxWxH:
.400x.31x.200 in

083

...

LRMS-1MHJ (+)

9.0

2.0

500

DC

500

6.13

0.08

8.0

44

36

23

-

QQQ569
LxWxH:
.390x.31x.225 in

083

...

LRMS-2MH (+)

1.0

5.0

500

DC

1000

6.72

0.08

8.5

39

30

-

-

QQQ130
LxWxH:
.400x.31x.200 in

083

...

MBA-15MH (+)

8.0

1400

2400

DC

600

5.5

0.1

8.5

28

16

18

SM2
LxWxH:
.300x.290x.095 in

066

...

MBA-25MH (+)

8.0

2000

3000

DC

500

6.5

0.1

8.6

36

20

16

SM2
LxWxH:
.300x.290x.095 in

066

...

MCA1-24MH+

9.0

300

2400

DC

700

6.1

0.10

8.9

40

25

13

DZ885
LxWxH:
.30x.262x.085 in

045

...

MCA1-42MH+

9.0

1000

4200

DC

1500

6.2

0.10

8.9

32

20

16

DZ885
LxWxH:
.30x.262x.085 in

045

...

MCA1-60MH+

9.0

1600

6000

DC

2000

6.5

0.10

8.5

28

15

15

DZ885
LxWxH:
.30x.262x.085 in

045

...

MCA1-80MH+

9.0

2800

8000

DC

1250

5.7

0.20

8.7

27

20

18

DZ885
LxWxH:
.30x.262x.085 in

045

...

RMS-1MH (+)

9.0

2.0

500

DC

500

6.07

0.16

8.0

44

36

26

-

TT240
LxWxH:
.250x.31x.20 in

052

...

RMS-2MH (+)

9.0

5.0

1000

DC

1000

6.72

0.08

9.5

39

30

22

-

TT100
LxWxH:
.250x.31x.20 in

052

...

RMS-5MH (+)

9.0

10

1500

DC

900

5.67

0.09

9.5

40

38

17

-

TT240
LxWxH:
.250x.31x.20 in

052

...

RMS-25MH (+)

9.0

5.0

2500

5.0

1500

7.0

0.20

9.8

32

32

17

-

TT240
LxWxH:
.250x.31x.20 in

052

...

RMS-42MH (+)

9.0

800

4200

DC

800

5.3

0.20

10.8

28

15

19

-

TT240
LxWxH:
.250x.31x.20 in

052

...

SIM-24MH+

9.0

7300

20000

DC

7500

8.0

0.30

11.9

35

20

16

HV1195
LxWxH:
.200x.180x.087 in

239

...

SIM-43MH+

9.0

824

4200

DC

1500

6.3

0.10

8.3

37

24

20

HV1195
LxWxH:
.200x.180x.087 in

239

...

SIM-153MH+

3.0

3200

15000

DC

4000

7.5

0.40

11.5

35

19

17

HV1195
LxWxH:
.200x.180x.082 in

239

...

SIM-722MH+

9.0

2300

7200

DC

3000

6.0

0.10

7.6

30

23

22

HV1195
LxWxH:
.200x.180x.087 in

239

...

SIM-852MH+

9.0

3700

8500

DC

4000

6.9

0.20

9.8

35

11

20

HV1195
LxWxH:
.200x.180x.087 in

239

...

SKY-53MHR (+)

9.0

2800

5300

DC

500

5.7

0.20

9.5

28

12

19

-

BJ398
LxWxH:
.305x.390x.105 in

056

...

SKY-60MH (+)

9.0

2500

6000

DC

1500

6.2

0.20

9.5

28

14

19

-

BJ398
LxWxH:
.305x.390x.105 in

056

...

SYM-25DMHW (+)

9.0

40

2500

DC

1000

6.6

0.10

9.0

37

38

26

-

TTT167
LxWxH:
.375x.500x.23 in

079

...

SYM-30DMHW (+)

9.0

5.0

3000

5.0

1500

6.5

0.10

9.3

39

42

22

-

TTT167
LxWxH:
.375x.500x.23 in

079

...

TUF-2MHSM+

9.0

50

1000

DC

1000

6.0

0.25

9.0

47

47

19

-

NNN150
LxWxH:
.48x0.4x.21 in

081

...

TUF-3MHSM+

9.0

0.15

400

DC

400

5.0

0.33

8.0

46

42

18

-

NNN150
LxWxH:
.48x0.4x.21 in

081

...

 

Copyright 2008 • All rights reserved.