RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

Frequency Mixers  •    Surface Mount  •  Level 3-4  •  Wideband  •  2 to 12000 MHz 

Model
Number

LO
Level
(dBm)
RF in @
1 dB
Comp.
(dBm)

Frequency
Range (MHz)

Conversion
Loss (dB)

LO-RF
Isolation
(dB)

LO-IF
Isolation
(dB)

IP3
(dBm) Typ.

LTCC
Construction

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price($)
 
Click Below!

Typ.
LO/RF
IF
Typ.
σ
Max.
Typ.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ADE-1L (+)

3.0

0

2

500

DC

500

5.2

0.1

8.0

55

45

16

-

CD542
LxWxH:
.310x.220x.112 in

052

...

ADEX-10L (+)

4.0

1.0

10

1000

DC

800

7.2

0.1

8.8

60

33

16

-

CD542
LxWxH:
.310x.220x.112 in

052

...

MBA-10L (+)

3.0

0

800

1000

DC

200

8.0

0.1

9.5

20

15

9.0

SM2
LxWxH:
.300x.290x.095 in

066

...

MBA-15L (+)

4.0

0

1200

2400

DC

600

6.5

0.1

8.5

27

14

10

SM2
LxWxH:
.300x.290x.095 in

066

...

MBA-25L(+)

4.0

0

2000

3000

DC

600

6.2

0.15

8.6

28

15

10

SM2
LxWxH:
.300x.290x.095 in

066

...

MBA-591L (+)

4.0

1.0

4950

5900

DC

1000

7.0

0.1

9.0

35

26

15

SM2
LxWxH:
.300x.290x.095 in

067

...

MCA1-85L+

4.0

0

2800

8500

DC

1200

6.0

0.3

8.4

35

38

11

DZ885
LxWxH:
.30x.262x.085 in

045

...

MCA1-12GL+

4.0

1.0

3800

12000

DC

1500

6.5

0.3

8.4

38

40

9.0

DZ885
LxWxH:
.30x.262x.085 in

045

...

RMS-5L (+)

3.0

-3.0

400

1400

DC

800

7.0

0.2

9.8

22

22

9

-

TT240
LxWxH:
.31x.250x.20 in

052

...

SIM-73L+

4.0

1.0

2400

7000

DC

3000

6.3

0.2

8.5

32

26

12

HV1195
LxWxH:
0.200x0.180x0.087 in

239

...

 

Copyright 2008 • All rights reserved.