Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

  High Reliability Mixers   •  Surface Mount  •  150 kHz to 4 GHz  •  Hermetically Sealed Ceramic Quads 
    Plastic Package

Model
Number

LO
Level
(dBm)
RF in@
1 dB
Comp.
(dBm)

Frequency
Range (MHz)

Conversion
Loss (dB)

LO-RF
Isolation
(dB)

LO-IF
Isolation
(dB)

IP3@
center
band
(dBm)

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price
($)
 
Click Below!

click for
data

Typ.
LO/RF
IF
Typ.

σ

Max.
Typ.
Typ.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ADE-R1L+

3.0

0

2.0

500

DC

500

5.6

0.1

7.2

55

45

14

CD542
LxWxH:

052

...

ADE-R1+

7.0

1.0

1.0

500

DC

500

5.0

0.10

6.5

60

45

13

CD636
LxWxH:

052

...

ADE-R6+

7.0

1.0

0.15

250

DC

200

4.6

0.05

7.0

50

45

10

CD637
LxWxH:

052

...

ADE-R20+

7.0

1.0

1500

2800

DC

500

5.8

0.10

8.0

30

28

12

CD542
LxWxH:

051

...

ADE-R30W+

7.0

1.0

300

4000

DC

950

6.0

0.20

9.0

38

13

12

CD542
LxWxH:

052

...

ADE-R901+

7.0

1.0

300

1000

DC

200

5.9

0.10

7.5

38

28

13

CD542
LxWxH:

051

...

ADE-R2ASK+

7.0

1.0

2.0

1000

DC

1000

5.4

0.10

6.8

48

32

14

CD542
LxWxH:

052

...

ADE-R11X+

7.0

1.0

10

2000

10

1000

7.5

0.10

8.5

40

42

10

CD542
LxWxH:

052

...

ADEX-R10+

7.0

1.0

10

1000

DC

800

6.8

0.10

7.8

60

33

16

CD542
LxWxH:

052

...

ADE-R1LH+

10

5.0

1.0

500

DC

500

5.2

0.10

6.5

60

45

15

CD636
LxWxH:

052

...

ADE-R2ASKLH+

10

5.0

2.0

1000

DC

1000

5.7

0.10

7.0

45

32

15

CD542
LxWxH:

052

...

ADE-R3GLH+

10

4.0

2000

2700

DC

700

5.2

0.10

7.0

35

23

14

CD542
LxWxH:

052

...

ADE-R5LH+

10

5.0

10

1500

DC

1000

7.2

0.10

8.2

55

45

15

CD542
LxWxH:

052

...

ADE-R6LH+

10

5.0

0.2

250

DC

200

4.9

0.05

7.0

50

45

16

CD637
LxWxH:

052

...

ADE-R11XLH+

10

5.0

10

2000

10

1000

7.5

0.10

8.6

36

45

11

CD542
LxWxH:

052

...

ADE-R18WLH+

10

5.0

1750

3500

DC

700

5.4

0.30

8.9

33

12

11

CD542
LxWxH:

051

...

ADE-R20LH+

10

5.0

1500

2800

DC

500

6.0

0.10

8.2

32

26

14

CD542
LxWxH:

051

...

ADE-R30WLH+

10

5.0

300

4000

DC

950

7.5

0.20

9.0

40

16

15

CD542
LxWxH:

052

...

ADE-R35LH+

10

5.0

1800

3500

DC

1000

6.8

0.50

9.2

25

22

14

CD542
LxWxH:

051

...

ADE-R901LH+

10

5.0

300

1000

DC

800

6.4

0.10

7.8

42

35

18

CD542
LxWxH:

051

...

ADEX-R10LH+

10

5.0

10

1000

DC

800

7.0

0.10

7.8

60

35

16

CD542
LxWxH:

052

...

ADE-R1MHW+

13

9.0

5.0

600

DC

600

5.2

0.10

6.9

53

44

18

CD542
LxWxH:

052

...

ADE-R12MH+

13

9.0

10

1200

DC

1200

6.8

0.10

82

50

42

22

CD542
LxWxH:

052

...

ADE-R272MH+

13

9.0

1300

2700

DC

600

5.6

0.10

9.5

34

25

18

CD636
LxWxH:

052

...

 

High Reliability Mixers   •  Surface Mount   • 250 kHz to 1.5 GHz  •  Hermetically Sealed Ceramic Quads 
   Shielded Metal Case

Model
Number

LO
Level
(dBm)
RF in@
1 dB
Comp.
(dBm)

Frequency
Range (MHz)

Conversion
Loss (dB)

LO-RF
Isolation
(dB)

LO-IF
Isolation
(dB)

IP3@
center
band
(dBm)

Case
Style/
Outline
Drawing

PCB
Layout
PL-

Price
($)
 
Click Below!

click for
data

Typ.
LO/RF
IF
Typ.

σ

Max.
Typ.
Typ.
Typ.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

TUF-R1SM+

7.0

1.0

5.0

500

DC

600

5.9

0.2

7.0

50

48

16

NNN150
LxWxH:

081

...

TUF-R2SM+

7.0

1.0

50

1000

DC

1000

6.2

0.05

7.5

50

45

16

NNN150
LxWxH:

081

...

TUF-R3SM+

7.0

1.0

0.25

400

DC

400

5.0

0.06

7.0

60

45

11

NNN150
LxWxH:

081

...

TUF-R5SM+

7.0

1.0

20

1500

DC

1200

6.5

0.05

9.0

48

30

12

NNN150
LxWxH:

081

...

TUF-R1LHSM+

10

5.0

5.0

600

DC

600

6.2

0.03

7.2

48

45

18

NNN150
LxWxH:

081

...

TUF-R2LHSM+

10

5.0

50

1000

DC

1000

6.2

0.03

7.5

49

44

17

NNN150
LxWxH:

081

...

TUF-R3LHSM+

10

5.0

0.30

400

DC

400

5.2

0.05

7.0

46

46

15

NNN150
LxWxH:

081

...

TUF-R5LHSM+

10

5.0

20

1500

DC

650

6.9

0.2

8.8

47

28

13

NNN150
LxWxH:

081

...

TUF-R1MHSM+

13

9.0

5.0

600

DC

600

6.0

0.07

7.0

45

43

20

NNN150
LxWxH:

081

...

TUF-R2MHSM+

13

9.0

50

1000

DC

1000

6.0

0.1

7.5

50

42

19

NNN150
LxWxH:

081

...

TUF-R3MHSM+

13

9.0

0.30

400

DC

400

5.0

0.03

7.0

50

50

18

NNN150
LxWxH:

081

...

TUF-R5MHSM+

13

9.0

20

1500

DC

650

7.0

0.1

8.5

50

32

17

NNN150
LxWxH:

081

...