RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
          
Model  SEARCH

USE DROP DOWN MENU ABOVE TO ACCESS OUR FULL LINE OF PRODUCTS

View below some of our newer releases
 
 
    ZX05-C42+ ( IF Bandwidth , DC to 1.5 GHz)
          from $37.95 qty.(1-24)
1 to 4.0GHz
    LAVI-2VH+  (high IP3, 34 dBm typ.)
           from $24.95 qty.(1-9)
2 to 1100MHz
 

   ADEX-10L+ (Super High Isolation,60 dB typ.)
         from $2.95 qty.(10-49)

10 to 1000MHz
 

    SIM-153LH+  (IF Bandwidth , DC to 4GHz)
           from $9.95 qty.(10-49)

3.2 to 15GHz

 

Copyright 2008 • All rights reserved.