Mini-Circuits Mini-Circuits


Programmable Attenuators   •  Coaxial  •  USB/Ethernet/RS232/SPI Control  •  1 to 13000 MHz

Model
Number

Control
Interface

Number
of
Channels

Impedance (Ω)

Freq. Range
(MHz)

Attenuation
Range
(dB)

Attenuation
Step
(dB)

Insertion loss,
Max
(0 dB atten.
setting)
(dB)

Attenuation
Accuracy,
Typ.
(dB)

Input Power
MAX
(dBm)

IP3
(dB)

USB
Power
Current
(mA)

Case
Style/
Outline
Drawing

Price($)
 
Click Below!

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

RCDAT-3000-63W2

USB &
Ethernet

1

50

50

3000

63

1.0

7.5

± 0.4

33

54

250

MS2065
LxWxH:

...

RCDAT-4000-120

USB &
Ethernet

1

50

1

4000

120

0.25

10.5

± 0.5

20

53

250

MS1897
LxWxH:

...

RCDAT-6000-30

USB &
Ethernet

1

50

1

6000

30

0.25

5.0

± 0.4

20

56

250

MS1897
LxWxH:

...

RCDAT-6000-60

USB &
Ethernet

1

50

1

6000

60

0.25

7.5

± 0.3

20

55

250

MS1897
LxWxH:

...

RCDAT-6000-90

USB &
Ethernet

1

50

1

6000

90

0.25

10.0

± 0.4

20

54

250

MS1897
LxWxH:

...

RC4DAT-6G-95

USB &
Ethernet

4

50

1

6000

95

0.25

10.0

± 0.4

20

54

250

QE2249
LxWxH:

...

RCDAT-6000-110

USB &
Ethernet

1

50

1

6000

110

0.25

11.5

± 0.45

20

53

250

MS1897
LxWxH:

...

RCDAT-8000-30

USB &
Ethernet

1

50

1

8000

30

0.25

6.0

± 0.4

28

52

250

MS1897
LxWxH:

...

RCDAT-8000-60

USB &
Ethernet

1

50

1

8000

60

0.25

10.0

± 0.75

28

51

250

MS1897
LxWxH:

...

RCDAT-8000-90

USB &
Ethernet

1

50

1

8000

90

0.25

10.0

± 0.8

28

51

250

MS1897
LxWxH:

...

RUDAT-4000-120

USB &
RS232

1

50

1

4000

120

0.25

10.5

± 0.5

20

53

80

MS1813
LxWxH:

...

RUDAT-6000-30

USB &
RS232

1

50

1

6000

30

0.25

5.0

± 0.3

20

50

80

MS1813
LxWxH:

...

RUDAT-6000-60

USB &
RS232

1

50

1

6000

60

0.25

7.0

± 0.3

20

50

80

MS1813
LxWxH:

...

RUDAT-6000-90

USB &
RS232

1

50

1

6000

90

0.25

10.0

± 0.4

20

50

80

MS1813
LxWxH:

...

RUDAT-6000-110

USB &
RS232

1

50

1

6000

110

0.25

11.5

± 0.45

20

53

80

MS1813
LxWxH:

...

RUDAT-13G-90

USB, SPI
& RS232

1

50

10

13000

90

0.5

17.5

± 0.6

23

41

230

QF2252
LxWxH:

...