High Power Splitters/Combiners
Coaxial 2 Way 100 MHz to 2100 MHz Up to 20
Watts |
Model Number
|
No. of Ways
|
Frequency Range (MHz) |
Isolation (dB) Min. |
Insertion Loss ± dB (Above theoretical) |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Power Input, W
|
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typ. |
Min. |
Typ. |
Max. |
Typ. |
Max. |
Typ. |
Max. |
Combiner Max. |
Splitter Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
2 |
1800 |
2000 |
30 |
20 |
0.2 |
0.5 |
0.5 |
4.0 |
0.05 |
0.2 |
20 |
20 |
|
|
|
2.0 |
900 |
1000 |
38 |
20 |
0.20 |
0.50 |
0.50 |
3.0 |
0.11 |
0.30 |
20 |
20 |
|
|
|
2.0 |
200 |
500 |
31 |
20 |
0.30 |
1.0 |
0.30 |
3.0 |
0.10 |
0.40 |
15 |
15 |
|
|
|
2.0 |
100 |
600 |
27 |
15 |
0.40 |
1.30 |
0.40 |
3.0 |
0.15 |
0.50 |
10 |
10 |
|
|
|
2.0 |
700 |
2100 |
25 |
20 |
0.40 |
1.20 |
0.70 |
3.0 |
0.05 |
0.30 |
2.50 |
10 |
|
|
Resistive Power Splitters/Combiners
Coaxial 2 Way, 0 Degree DC to 18000 MHz
|
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (dB) Above 6 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Max. |
Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
DC |
4200 |
6.50 |
0.10 |
3.0 |
0.20 |
|
|
|
DC |
12000 |
19.50 |
3.50 |
3.0 |
0.25 |
|
|
|
DC |
18000 |
6.50 |
0.70 |
7.0 |
0.50 |
|
|
|
DC |
2000 |
6.60 |
0.30 |
2.0 |
0.20 |
|
|
|
DC |
2000 |
6.60 |
0.30 |
2.0 |
0.20 |
|
|
|
DC |
10000 |
6.0 |
0.50 |
3.0 |
0.20 |
|
|
DC Pass Power Splitters/Combiners Coaxial 2 Way, 0 Degree 950 MHz to 2150 MHz |
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (dB) Above 3 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Max. |
Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
950 |
2150 |
22 |
0.30 |
5.0 |
0.30 |
|
|
Power Splitters/Combiners Coaxial 2 Way, 0 Degree 2 kHz to 18 GHz Up to 10 Watts as a Power Splitter |
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (dB) Above 3 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Max. |
Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
5800 |
6400 |
35 |
0.20 |
5.0 |
0.30 |
|
|
|
7000 |
8600 |
30 |
0.10 |
6.0 |
0.25 |
|
|
|
500 |
1000 |
25 |
0.25 |
2.0 |
0.20 |
|
|
|
1000 |
2000 |
25 |
0.25 |
2.0 |
0.20 |
|
|
|
910 |
2150 |
30 |
0.20 |
2.0 |
0.40 |
|
|
|
5.0 |
2500 |
17 |
1.0 |
3.0 |
0.40 |
|
|
|
5.0 |
2500 |
26 |
0.60 |
3.0 |
0.40 |
|
|
|
700 |
2000 |
30 |
0.30 |
3.0 |
0.40 |
|
|
|
500 |
2000 |
25 |
0.25 |
3.0 |
0.20 |
|
|
|
700 |
2000 |
27 |
0.40 |
2.0 |
0.20 |
|
|
|
20 |
3000 |
16 |
1.10 |
5.0 |
0.40 |
|
|
|
2000 |
4200 |
25 |
0.40 |
6.0 |
0.40 |
|
|
|
4400 |
5000 |
26 |
0.30 |
5.0 |
0.50 |
|
|
|
4200 |
6000 |
26 |
0.30 |
5.0 |
0.70 |
|
|
|
600 |
1600 |
32 |
0.30 |
2.0 |
0.30 |
|
|
|
100 |
900 |
23 |
0.30 |
3.0 |
0.30 |
|
|
|
950 |
1750 |
30 |
0.20 |
4.0 |
0.50 |
|
|
|
600 |
6000 |
20 |
0.90 |
9.0 |
0.40 |
|
|
|
800 |
900 |
30 |
0.10 |
2.0 |
0.20 |
|
|
|
10 |
2000 |
18 |
0.50 |
3.0 |
0.30 |
|
|
|
5.0 |
500 |
28 |
0.30 |
4.0 |
0.15 |
|
|
|
0.25 |
300 |
30 |
0.40 |
3.0 |
0.20 |
|
|
|
5.0 |
600 |
45 |
0.27 |
2.0 |
0.30 |
|
|
|
1.0 |
750 |
28 |
0.40 |
4.0 |
0.15 |
|
|
|
10 |
1000 |
25 |
0.50 |
4.0 |
0.15 |
|
|
|
3500 |
9000 |
20 |
0.60 |
10 |
0.50 |
|
|
|
2000 |
10000 |
20 |
0.60 |
12 |
0.50 |
|
|
|
0.20 |
1000 |
25 |
0.50 |
4.0 |
0.15 |
|
|
|
10 |
1500 |
30 |
0.50 |
3.0 |
0.20 |
|
|
|
0.002 |
60 |
30 |
0.30 |
3.0 |
0.20 |
|
|
|
0.004 |
60 |
35 |
0.40 |
2.0 |
0.20 |
|
|
|
10 |
2000 |
16 |
1.20 |
2.0 |
0.30 |
|
|
|
10 |
3700 |
18 |
0.60 |
4.0 |
0.30 |
|
|
|
10 |
2500 |
17 |
0.60 |
4.0 |
0.30 |
|
|
|
0.10 |
400 |
25 |
0.40 |
3.0 |
0.20 |
|
|
|
1.0 |
650 |
35 |
0.50 |
3.0 |
0.20 |
|
|
|
0.002 |
60 |
30 |
0.30 |
3.0 |
0.25 |
|
|
|
750 |
2000 |
25 |
0.20 |
4.0 |
0.30 |
|
|
|
1800 |
6000 |
24 |
0.40 |
4.0 |
0.30 |
|
|
|
800 |
920 |
30 |
0.15 |
2.0 |
0.20 |
|
|
|
700 |
1050 |
22 |
0.15 |
3.0 |
0.30 |
|
|
|
1600 |
1900 |
30 |
0.18 |
2.0 |
0.20 |
|
|
|
1500 |
2000 |
24 |
0.20 |
3.0 |
0.30 |
|
|
|
1700 |
9000 |
22 |
0.50 |
4.0 |
0.60 |
|
|
|
600 |
2200 |
18 |
0.20 |
2.0 |
0.20 |
|
|
|
500 |
5000 |
25 |
0.80 |
4.0 |
0.50 |
|
|
|
350 |
6000 |
25 |
0.60 |
2.0 |
0.10 |
|
|
|
0.10 |
400 |
25 |
0.40 |
3.0 |
0.20 |
|
|
|
1.0 |
650 |
35 |
0.50 |
3.0 |
0.20 |
|
|
|
0.002 |
60 |
30 |
0.30 |
3.0 |
0.25 |
|
|
|
0.002 |
60 |
30 |
0.30 |
3.0 |
0.25 |
|
|
|
10 |
1000 |
35 |
0.50 |
4.0 |
0.20 |
|
|
|
55 |
85 |
35 |
0.30 |
1.0 |
0.10 |
|
|
|
0.25 |
300 |
30 |
0.40 |
3.0 |
0.20 |
|
|
|
2.0 |
1200 |
21 |
0.50 |
3.0 |
0.50 |
|
|
|
200 |
2000 |
20 |
0.80 |
6.0 |
0.40 |
|
|
|
1000 |
2500 |
20 |
1.20 |
10 |
1.20 |
|
|
|
1900 |
4200 |
23 |
0.20 |
3.0 |
0.30 |
|
|
|
2950 |
7100 |
23 |
0.25 |
3.0 |
0.40 |
|
|
|
4750 |
9800 |
23 |
0.30 |
9.0 |
0.50 |
|
|
|
7400 |
12600 |
23 |
0.30 |
10 |
0.50 |
|
|
|
1500 |
18000 |
20 |
1.0 |
3.0 |
0.20 |
|
|
|
800 |
2200 |
24 |
0.80 |
4.0 |
0.20 |
|
|
|
1600 |
3300 |
24 |
0.80 |
5.0 |
0.20 |
|
|
|
1500 |
4400 |
20 |
1.0 |
6.0 |
0.30 |
|
|
|
500 |
2500 |
22 |
0.90 |
4.0 |
0.20 |
|
|
|
2900 |
6200 |
24 |
0.90 |
9.0 |
0.30 |
|
|
|
2800 |
7200 |
22 |
0.80 |
10 |
0.40 |
|
|
|
|
|