Mini-Circuits Mini-Circuits
Shopping Cart Home Page Link Shopping Cart    My Account

Resistive Power Splitters/Combiners  •  Coaxial  •  2 Way, 0 Degree,  • DC to 18000 MHz 



Model
Number

Frequency Range
(MHz)

Isolation
(dB)

Insertion
Loss (dB)
Above 6 dB

Phase
Unbalance
(Degrees)

Amplitude
Unbalance
(dB)

Case Style/
Outline
Drawing

Price($)
 
Click Below!

click for
data

Low

High

Typical

Typical

Max.

Max.

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ZFRSC-42+

DC

4200

6.5

0.1

3

0.2

K18
LxWxH:

...

ZFRSC-123+

DC

12000

19.5

3.5

3.0

0.25

JJJ245
LxWxH:

...

ZFRSC-183+

DC

18000

6.5

0.7

7.0

0.5

JJJ245
LxWxH:

...

ZFRSC-2075

DC

2000

6.6

0.3

2

0.2

K18
LxWxH:

...

ZFRSC-2050 (+)

DC

2000

6.6

0.3

2

0.2

K18
LxWxH:

...

ZX10R-14+

DC

10000

6.0

0.5

3.0

0.2

FL905
LxWxH:

...