High Power Splitters/Combiners
Coaxial 4 Way 100 MHz to 2300 MHz Up to 50
Watts |
Model Number
|
No. of Ways
|
Frequency Range (MHz) |
Isolation (dB) Min. |
Insertion Loss ± db (Above theoretical) |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Power Input, W
|
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typ. |
Min. |
Typ. |
Max. |
Typ. |
Max. |
Typ. |
Max. |
Combiner Max. |
Splitter Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
4 |
100 |
440 |
27 |
17 |
0.6 |
1.2 |
0.8 |
4.0 |
0.15 |
0.5 |
12 |
10 |
|
|
|
4 |
400 |
700 |
25 |
20 |
0.35 |
0.8 |
0.6 |
4.0 |
0.1 |
0.3 |
10 |
20 |
|
|
|
4 |
570 |
870 |
28 |
20 |
0.35 |
0.8 |
0.6 |
3.0 |
0.1 |
0.3 |
10 |
20 |
|
|
|
4 |
820 |
960 |
28 |
17 |
0.3 |
0.8 |
2.0 |
6.0 |
0.2 |
0.6 |
12 |
12 |
|
|
|
4 |
600 |
2300 |
19 |
16 |
1.1 |
2.0 |
0.9 |
10 |
0.05 |
0.7 |
50 |
50 |
|
|
Power
Splitters/Combiners
Coaxial 4 Way, 0 Degree 2 kHz to 8.4 GHz
Up to 10 Watts as a Power Splitter |
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (db) Above 6 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Typical |
Typical |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
1000 |
2000 |
25 |
0.3 |
6 |
0.70 |
|
|
|
2000 |
4200 |
25 |
0.5 |
16 |
0.80 |
|
|
|
3700 |
4200 |
24 |
0.6 |
8 |
0.80 |
|
|
|
5400 |
6800 |
25 |
0.6 |
9 |
0.90 |
|
|
|
5400 |
6800 |
25 |
0.6 |
4 |
0.25 |
|
|
|
1700 |
4200 |
23 |
0.5 |
8 |
0.80 |
|
|
|
875 |
1750 |
30 |
0.4 |
3 |
0.40 |
|
|
|
0.25 |
300 |
36 |
0.3 |
2 |
0.20 |
|
|
|
5 |
500 |
34 |
0.5 |
3 |
0.20 |
|
|
|
5 |
500 |
34 |
0.6 |
3 |
0.20 |
|
|
|
850 |
930 |
30 |
0.3 |
5 |
0.25 |
|
|
|
725 |
1050 |
22 |
0.3 |
5 |
0.40 |
|
|
|
800 |
2000 |
25 |
0.6 |
- |
0.30 |
|
|
|
4600 |
5800 |
25 |
0.4 |
5 |
0.40 |
|
|
|
6700 |
8400 |
29 |
0.5 |
9 |
0.90 |
|
|
|
10 |
800 |
18 |
1.0 |
8 |
0.4 |
|
|
|
1000 |
1800 |
32 |
0.3 |
6 |
0.40 |
|
|
|
800 |
900 |
30 |
0.3 |
3 |
0.20 |
|
|
|
1 |
1000 |
23 |
0.6 |
8 |
0.4 |
|
|
|
10 |
500 |
23 |
0.6 |
8 |
0.3 |
|
|
|
10 |
300 |
38 |
0.6 |
6 |
0.1 |
|
|
|
50 |
90 |
34 |
0.3 |
6 |
0.15 |
|
|
|
10 |
1000 |
38 |
0.6 |
- |
0.3 |
|
|
|
5 |
1000 |
36 |
0.5 |
3 |
0.2 |
|
|
|
0.1 |
200 |
30 |
0.5 |
6 |
0.20 |
|
|
|
0.002 |
20 |
33 |
0.3 |
6 |
0.20 |
|
|
|
0.25 |
250 |
30 |
0.5 |
6 |
0.20 |
|
|
|
1800 |
2000 |
31 |
0.3 |
4 |
0.50 |
|
|
|
800 |
920 |
30 |
0.25 |
2 |
0.20 |
|
|
|
670 |
1000 |
22 |
0.3 |
3 |
0.20 |
|
|
|
500 |
5000 |
23 |
0.9 |
8 |
0.60 |
|
|
|
2000 |
6000 |
26 |
0.7 |
5 |
0.40 |
|
|
|
250 |
6000 |
20 |
1.2 |
3 |
0.30 |
|
|
|
0.1 |
200 |
30 |
0.5 |
6 |
0.20 |
|
|
|
1 |
200 |
25 |
0.5 |
6 |
0.20 |
|
|
|
0.002 |
20 |
33 |
0.3 |
6 |
0.20 |
|
|
|
0.25 |
250 |
30 |
0.5 |
6 |
0.20 |
|
|
|
0.25 |
250 |
30 |
0.3 |
2 |
0.20 |
|
|
|
800 |
1125 |
20 |
0.6 |
3 |
0.7 |
|
|
|
1100 |
1450 |
20 |
0.8 |
7 |
0.8 |
|
|
|
1425 |
1900 |
20 |
0.75 |
6 |
0.9 |
|
|
|
1675 |
2350 |
20 |
0.9 |
5 |
0.7 |
|
|
|
2225 |
2700 |
20 |
1.0 |
9 |
1.2 |
|
|
|
800 |
1125 |
22 |
0.6 |
4 |
0.6 |
|
|
|
1100 |
1450 |
25 |
0.6 |
4 |
0.7 |
|
|
|
1425 |
1900 |
22 |
0.75 |
4 |
0.7 |
|
|
|
1675 |
2200 |
23 |
0.8 |
6 |
0.6 |
|
|
|
2225 |
2600 |
23 |
0.9 |
5 |
0.8 |
|
|
DC Pass Power
Splitters/Combiners
Coax 4 Way, 0 Deg 650 MHz to 6000 MHz
Up to 10 Watts as Power Splitter |
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (db) Above 6 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Typical |
Typical |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
650 |
1500 |
23 |
0.60 |
6 |
0.40 |
|
|
|
950 |
2200 |
23 |
0.9 |
2.7 |
0.3 |
|
|
|
1600 |
6000 |
23 |
0.9 |
4 |
0.20 |
|
|
|