High Power Splitters/Combiners
Coaxial 8 Way 8 MHz to 800 MHz
Up to 32 Watts |
Model Number
|
No. of Ways
|
Frequency Range (MHz) |
Isolation (dB) Min. |
Insertion Loss ± db (Above theoretical) |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Power Input, W
|
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typ. |
Min. |
Typ. |
Max. |
Typ. |
Max. |
Typ. |
Max. |
Combiner Max. |
Splitter Max. |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
8 |
800 |
950 |
30 |
18 |
0.4 |
1.0 |
2.0 |
6.0 |
0.10 |
0.5 |
32 |
32 |
|
|
Power Splitters/Combiners
Coaxial 8 Way, 0 Degree 500 kHz to 8.4 GHz
Up to 10 Watts as a Power Splitter |
|
|
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (db) Above 9 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Typical |
Typical |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
800 |
960 |
30 |
0.40 |
8.0 |
0.40 |
|
|
|
1000 |
2000 |
24 |
0.80 |
18.0 |
0.80 |
|
|
|
2000 |
4200 |
23 |
0.80 |
10.0 |
1.20 |
|
|
|
5600 |
6800 |
26 |
0.80 |
15 |
0.70 |
|
|
|
7200 |
8400 |
25 |
0.90 |
15 |
0.80 |
|
|
|
1550 |
2500 |
25 |
0.80 |
3.2 |
0.30 |
|
|
|
600 |
3600 |
20 |
1.60 |
10 |
0.40 |
|
|
|
3200 |
6200 |
26 |
0.90 |
6.0 |
0.70 |
|
|
|
800 |
2000 |
26 |
0.80 |
N/A |
0.70 |
|
|
|
950 |
2200 |
24 |
0.70 |
N/A |
0.70 |
|
|
|
800 |
900 |
30 |
0.40 |
5.0 |
0.40 |
|
|
|
300 |
1000 |
27 |
0.60 |
8.0 |
0.70 |
|
|
|
10 |
800 |
26 |
0.9 |
4.0 |
0.30 |
|
|
|
2.0 |
250 |
30 |
0.80 |
4.0 |
0.30 |
|
|
|
5.0 |
1000 |
22 |
1.20 |
2.0 |
0.40 |
|
|
|
0.50 |
1550 |
38 |
20.5 |
4.0 |
0.80 |
|
|
|
0.50 |
175 |
30 |
0.80 |
2.5 |
0.20 |
|
|
|
0.50 |
175 |
30 |
0.60 |
2.5 |
0.30 |
|
|
|
5.0 |
1000 |
25 |
0.60 |
7.0 |
0.50 |
|
|
|
1.0 |
300 |
30 |
0.70 |
3.0 |
0.20 |
|
|
|
50 |
90 |
30 |
1.0 |
2.0 |
0.20 |
|
|
|
5.0 |
700 |
25 |
1.20 |
5.0 |
0.40 |
|
|
|
10 |
1000 |
25 |
1.40 |
10.0 |
0.40 |
|
|
|
1800 |
6400 |
25 |
1.50 |
5.0 |
0.20 |
|
|
|
500 |
5000 |
20 |
1.50 |
14 |
0.50 |
|
|
|