Power Splitters/Combiners Surface Mount 2 Way, 0 Degree Impedance Matching 50 to 75 Ohm / 75 to 50 Ohm
|
Model Number
|
Frequency Range (MHz) |
Isolation (dB)
|
Insertion Loss (db) Above 3 dB |
Phase Unbalance (Degrees) |
Amplitude Unbalance (dB) |
LTCC Construction |
Case Style/ Outline Drawing
|
PCB Layout PL- |
Price($) Click Below! |
click for data |
Low |
High |
Typical |
Typical |
Typical |
Typical |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
|
50 |
1000 |
25 |
0.7 |
3.0 |
0.6 |
- |
|
|
|
|
5 |
1000 |
24 |
0.6 |
3.0 |
0.5 |
- |
|
|
|