Mini-Circuits Mini-Circuits


`
ArrowBulletAdapters
ArrowBulletAmplifiers
ArrowBulletAttenuators
ArrowBulletBias Tees
ArrowBulletCables
ArrowBulletCouplers
ArrowBulletCustom Assemblies
ArrowBulletDC Blocks
ArrowBulletDesigner Kits
ArrowBulletDie
ArrowBulletElectronic Line Stretchers
ArrowBulletEqualizers
ArrowBulletFilters / Diplexers / Triplexers
ArrowBulletFrequency Mixers
ArrowBulletFrequency Multipliers
ArrowBulletImpedance Matching Pads
ArrowBulletLimiters
ArrowBulletModulators / Demodulators
ArrowBulletOscillators
ArrowBulletPhase Detectors
ArrowBulletPhase Shifters
ArrowBulletPower Detectors
ArrowBulletRF Chokes
ArrowBulletSplitters / Combiners / Hybrids
ArrowBulletSwitches
ArrowBulletSynthesizers
ArrowBulletTerminations
ArrowBulletTest Solutions
ArrowBulletTransformers / Baluns

 
 
LOW PASS FILTERS
       
Model Number Pass-band (MHz) Stop-band (MHz) VSWR (:1)
  I.L. = 1dB Typ. I.L. = 3dB Typ. I.L. = 14dB Typ. Pass-band Typ. Stop-band Typ.

XLF-151+ 0-150 280 460-2800 1.2 1.8
XLF-221+ 0-220 370 570-3500 1.2 1.7
XLF-421+ 0-420 610 900-5200 1.2 1.7
XLF-551+ 0-550 770 1140-5800 1.2 1.6
XLF-861+ 0-860 1150 1700-7500 1.2 2.3
XLF-122+ 0-1150 1510 2190-10000 1.2 1.5
XLF-192+ 0-1900 2400 3480-11200 1.2 2.1
XLF-252+ 0-2500 3220 4550-16000 1.3 1.8
XLF-332+ 0-3250 4120 5900-17000 1.2 2.0
XLF-732+ 0-7300 9800 14300-34000 1.2 3.0
XLF-982+ 0-9800 13100 19000-22000 1.2 3.4
XLF-63+ 0-6000 8100 9600-17800 1.3 1.5
XLF-73+ 0-7000 9900 11700-21300 1.3 2.2
XLF-762+ 0-7600 11000 13100-20000 1.3 2.7
XLF-962+ 0-9600 12400 14800-16000 1.2 2.4
XLF-14+ 0-10000 13200 15800-17000 1.3 2.2
XLF-123+ 0-12200 15000 18100-19000 1.3 2.5
XLF-133+ 0-13100 15800 19500-20000 1.3 2.7
XLF-173+ 0-17000 18000 23900-26000 1.2 2.7
     
 
HIGH PASS FILTERS
       
Model Number Pass-band (MHz) Stop-band (MHz) VSWR (:1)
  I.L= 1dB
Typ.
I.L. = 3dB
Typ.
I.L. = 14dB
Typ.
Pass-band
Typ.
Stop-band
Typ.

XHF-23+ 2010-10100 1650 0-1210 2.0 1.2
XHF-252+ 2460-10400 2030 0-1520 1.7 1.2
XHF-392+ 3940-11500 3220 0-2450 1.7 1.4
   
 
BAND PASS FILTERS
       
Model Number Pass-band (MHz) Stop-band (MHz) VSWR (:1)
  Center
Frequency
I.L. = 3dB
Typ.
I.L. = 14dB Typ. Pass-band
Typ.
Stop-band
Typ.

XBF-282+ 2750 2350-3150 0-1850, 3800-20000 1.2 1.5