Mini-Circuits Mini-Circuits


  RF Chokes  •  Very Wideband •  50 to 10000 MHz  •  Surface Mount


Model
Number

Frequency Range
(MHz)

Insertion Loss
(dB)

VSWR (:1)

DC
Current
(mA)

Inductance
Typ.

Case
Style

Price($)
 
Click Below!

Low
High
Typ.
Max.
Typ.
Max.
Max.
@ 0 mA
@ 100 mA
@ 200 mA

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

ADCH-80 (+)

50

10000

0.3

2.0

1.1

1.6

100

7.0

1.0

-

CD542
LxWxH:

...

ADCH-80A (+)

50

10000

0.3

2.0

1.1

1.6

100

7.0

1.0

-

CD542
LxWxH:

...

TCCH-80+

50

8200

0.5

1.1

1.1

1.7

200

4.0

0.9

0.5

GU1604
LxWxH:

...