Mechanical Switches SPDT, SP4T and Transfer DC to 18 GHz Coaxial |
Model Number |
Type |
Frequency Range (GHz) |
Insertion Loss (dB) Typ. |
Isolation (dB) Typ. |
VSWR (:1) Typ. |
DC Current (mA) Typ. |
RF Power (W) Max. |
Case Style |
Price($) Click Below! |
click for data |
@ +12V |
@ +24V |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
|
SPDT Reflective |
DC |
18 |
0.25 |
80 |
1.20 |
180 |
- |
10 |
|
|
|
SPDT Reflective |
DC |
18 |
0.20 |
80 |
1.20 |
- |
80 |
10 |
|
|
|
SPDT Absorptive |
DC |
18 |
0.25 |
80 |
1.20 |
350 |
- |
10 |
|
|
|
SPDT Absorptive |
DC |
18 |
0.25 |
80 |
1.20 |
- |
175 |
10 |
|
|
|
SP4T Switch |
DC |
18 |
0.25 |
85 |
1.20 |
- |
175 |
2 |
|
|
|
Transfer Switch |
DC |
18 |
0.25 |
80 |
1.15 |
350 |
- |
10 |
|
|
|
Transfer Switch |
DC |
18 |
0.25 |
80 |
1.15 |
- |
175 |
10 |
|
|
|