Terminations
Coaxial Up to 2 Watts DC to 20 GHz |
Model Number |
Impedance (OHMS) |
Connectors |
Frequency Range (GHz) |
Return Loss (dB) Typ. |
Power Rating (W) Max. |
Case Style |
Price($) Click Below! |
Frequency (GHz) |
click for data |
Type |
Description |
Low |
High |
DC - 1 |
DC - 2 |
DC - 4 |
DC - 6 |
DC - 8 |
DC - 12 |
DC - 18 |
DC - 20 |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
|