|
| |
Click Configuration Above to View More Surface Mount Transformer Models |
| |
RF Transformers
Surface Mount Configuration B Unbalanced to Balanced Center Tap at Primary/Secondary .004-500 MHz |
Model Number |
Impedance Ratio |
Frequency (MHz) |
Insertion Loss |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
3 dB (MHz) |
2 dB (MHz) |
1 dB (MHz) |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
1 |
0.30 |
300 |
0.30-300 |
0.40-200 |
0.50-90 |
|
|
|
1 |
0.015 |
100 |
0.015-100 |
0.02-50 |
0.06-30 |
|
|
|
1.5 |
0.25 |
300 |
0.25-300 |
0.30-175 |
0.50-100 |
|
|
|
3 |
0.20 |
210 |
0.20-210 |
0.30-150 |
0.50-90 |
|
|
|
4 |
0.20 |
120 |
- |
- |
0.20-120 |
|
|
|
4 |
0.50 |
400 |
0.50-400 |
1.3-160 |
5-100 |
|
|
|
4 |
0.50 |
400 |
0.50-400 |
1.3-160 |
5-100 |
|
|
|
1 |
0.004 |
300 |
0.004-300 |
0.02-200 |
0.10-50 |
|
|
|
1.5 |
0.075 |
500 |
0.075-500 |
0.20-100 |
1-50 |
|
|
|
2.5 |
0.01 |
50 |
0.01-50 |
0.025-25 |
0.05-10 |
|
|
|
3 |
0.05 |
200 |
0.05-200 |
0.20-50 |
1-30 |
|
|
|
4 |
0.10 |
300 |
0.10-300 |
0.20-250 |
0.30-180 |
|
|
|
16 |
0.10 |
45 |
0.10-45 |
0.14-35 |
1-20 |
|
|
|
25 |
0.02 |
30 |
0.02-30 |
0.05-20 |
0.10-10 |
|
|
|
1 |
0.004 |
300 |
0.004-300 |
0.02-200 |
0.10-50 |
|
|
|
1.5 |
0.075 |
500 |
0.075-500 |
0.20-100 |
1-50 |
|
|
|
2.5 |
0.01 |
50 |
0.01-50 |
0.025-25 |
0.05-10 |
|
|
|
3 |
0.05 |
200 |
0.05-200 |
0.20-50 |
1-30 |
|
|
|
4 |
0.10 |
300 |
0.10-300 |
0.20-250 |
0.30-180 |
|
|
|
16 |
0.10 |
45 |
0.10-45 |
0.14-35 |
1-20 |
|
|
|
25 |
0.02 |
30 |
0.02-30 |
0.05-20 |
0.10-10 |
|
|
|