RoHS-compliant
 

View Shopping Cart

   Home

   SITE MAP   | About Us | Application Notes | Designer Kits | Tape & Reel | S-Parameters | Contact Us | Yoni2 Search |
                                                          
Model  SEARCH

Unbalanced to Balanced Center TapUnbalanced to Balanced Center Tap at Primary/SecondaryBalanced to BalancedUnbalanced to UnbalancedSingle Ended to Balanced with Impedance Ratio SelectionBalanced Transmission LineBalanced Transmission Line with Secondary Center TapBalunBalanced Transmission Line
 

Click Configuration Above to View More Surface Mount Transformer Models

 

RF Transformers  •  Surface Mount  •  Configuration C  •  Balanced to Balanced  •  0.01-1200 MHz

Model
Number

Impedance
Ratio

Frequency
(MHz)

Insertion
Loss

Case Style/
Outline
Drawing

Price($)
 
Click Below!

click for
data

Low
High
3 dB
(MHz)
2 dB
(MHz)
1 dB
(MHz)

(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free.

< < SORT > >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

< - >

ADT1-1 (+)

1

0.15

400

0.15-400

0.20-200

0.30-100

CD542
LxWxH:
.272x.310x.112 in

...

ADT1.5-2 (+)

1.5

0.30

225

0.30-225

0.50-140

0.70-80

CD636
LxWxH:
.272x.310x.162 in

...

ADT1.5-122+

1.5

20

1200

-

20-1200

500-1000

CD542
LxWxH:
.272x.310x.112 in

...

ADT4-6 (+)

4

0.07

250

0.07-250

0.10-220

0.15-150

CD637
LxWxH:
.272x.310x.206 in

...

ADT16-6 (+)

16

0.25

105

0.25-105

0.45-75

1-40

CD636
LxWxH:
.272x.310x.162 in

...

T1-1-KK81 (+)

1

0.15

400

0.15-400

0.35-200

2-50

KK81
LxWxH:
.30x.575x.26 in

...

T1.18-3-KK81 (+)

1.18

0.01

250

0.01-250

0.02-200

0.03-50

KK81
LxWxH:
.30x.575x.26 in

...

T1-6-KK81 (+)

1

0.01

150

0.01-150

0.02-100

0.05-50

KK81
LxWxH:
.30x.575x.26 in

...

T1.5-1-KK81 (+)

1.5

0.10

300

0.10-300

0.20-150

0.50-80

KK81
LxWxH:
.30x.575x.26 in

...

T1.5-6-KK81 (+)

1.5

0.02

100

0.02-100

0.05-50

0.10-25

KK81
LxWxH:
.30x.575x.26 in

...

T2-1-2W-KK81 (+)

2

5

120

-

-

5-120

KK81
LxWxH:
.30x.575x.26 in

...

T2.5-6-KK81 (+)

2.5

0.01

100

0.01-100

0.02-50

0.05-20

KK81
LxWxH:
.30x.575x.26 in

...

T4-1-2W-KK81 (+)

4

10

250

-

-

10-250

KK81
LxWxH:
.30x.575x.26 in

...

T4-6-KK81 (+)

4

0.02

200

0.02-200

0.05-150

0.10-100

KK81
LxWxH:
.30x.575x.26 in

...

T9-1-KK81 (+)

9

0.15

200

0.15-200

0.30-150

2-40

KK81
LxWxH:
.30x.575x.26 in

...

T16-1-KK81 (+)

16

0.30

120

0.3-120

0.70-80

5-20

KK81
LxWxH:
.30x.575x.26 in

...

T36-1-KK81 (+)

36

0.03

20

0.03-20

0.05-10

0.10-5

KK81
LxWxH:
.30x.575x.26 in

...

T1-1H-KK81 (+)

1

8

300

8-300

10-200

25-100

KK81
LxWxH:
.30x.575x.26 in

...

T9-1H-KK81 (+)

9

2

90

2-90

3-75

6-50

KK81
LxWxH:
.30x.575x.26 in

...

T16-1H-KK81 (+)

16

7

85

7-85

10-65

15-40

KK81
LxWxH:
.30x.575x.26 in

...

TCM1-1 (+)

1

1.5

500

1.5-500

2.5-400

5-350

DB714
LxWxH:
.160x.150x.160 in

...

TC1-1

1

1.5

500

1.5-500

2.5-400

5-350

AT224
LxWxH:
.150x.150x.150 in

...

TC1-1+

1

1.5

500

1.5-500

2.5-400

5-350

AT224-1
LxWxH:
.150x.150x.160 in

...

TC1-1G2+

1

1.5

500

1.5-500

2.5-400

5-350

AT224-3
LxWxH:
.150x.150x.160 in

...

TC1-6+

1

0.15

350

0.15-350

0.25-250

0.30-125

AT224-1
LxWxH:
.150x.150x.160 in

...

TC1-42+

1

0.25

400

0.25-400

0.35-250

0.70-150

AT224-1
LxWxH:
.150x.150x.160 in

...

TX1-1 (+)

1

0.30

400

0.3-400

0.60-200

2-50

TT240
LxWxH:
.250x.31x.20 in

...

TX1-R5 (+)

1

0.80

500

0.8-500

1.2-350

3.2-180

TT240
LxWxH:
.250x.31x.20 in

...

TX1.5-1 (+)

1.5

0.25

300

0.25-300

0.30-150

0.50-80

TT240
LxWxH:
.250x.31x.20 in

...

TX9-1

9

1

200

1-200

1.5-160

3-70

TT240
LxWxH:
.250x.31x.20 in

...

T1-1 (+)

1

0.15

400

0.15-400

0.35-200

2-50

W38
LxWxH:
.30x0.62x.23 in

...

T1.18-3 (+)

1.18

0.01

250

0.01-250

0.02-200

0.03-50

W38
LxWxH:
.30x0.62x.23 in

...

T1-6 (+)

1

0.01

150

0.01-150

0.02-100

0.05-50

W38
LxWxH:
.30x0.62x.23 in

...

T1.5-1 (+)

1.5

0.10

300

0.10-300

0.20-150

0.50-80

W38
LxWxH:
.30x0.62x.23 in

...

T1.5-6 (+)

1.5

0.02

100

0.02-100

0.05-50

0.10-25

W38
LxWxH:
.30x0.62x.23 in

...

T2-1-2W (+)

2

5

120

-

-

5-120

W38
LxWxH:
.30x0.62x.23 in

...

T2.5-6 (+)

2.5

0.01

100

0.01-100

0.02-50

0.05-20

W38
LxWxH:
.30x0.62x.23 in

...

T4-1-2W (+)

4

10

250

-

-

10-250

W38
LxWxH:
.30x0.62x.23 in

...

T4-6 (+)

4

0.02

200

0.02-200

0.05-150

0.10-100

W38
LxWxH:
.30x0.62x.23 in

...

T9-1 (+)

9

0.15

200

0.15-200

0.30-150

2-40

W38
LxWxH:
.30x0.62x.23 in

...

T16-1 (+)

16

0.30

120

0.30-120

0.70-80

5-20

W38
LxWxH:
.30x0.62x.23 in

...

T36-1 (+)

36

0.03

20

0.03-20

0.05-10

0.10-5

W38
LxWxH:
.30x0.62x.23 in

...

TO-75+

1

10

500

-

10-500

40-250

PP94
DxH:
.360x.250 in

...

T1-1H (+)

1

8

300

8-300

10-200

25-100

W38
LxWxH:
.30x0.62x.23 in

...

T9-1H (+)

9

2

90

2-90

3-75

6-50

W38
LxWxH:
.30x0.62x.23 in

...

T16-1H (+)

16

7

85

7-85

10-65

15-40

W38
LxWxH:
.30x0.62x.23 in

...

 

Copyright 2008 • All rights reserved.