|
| |
Click Configuration Above to View More Surface Mount Transformer Models |
| |
RF Transformers
Surface Mount Configuration C
Balanced to Balanced 0.01-1200 MHz |
Model Number |
Impedance Ratio |
Frequency (MHz) |
Insertion Loss |
Case Style/ Outline Drawing |
Price($) Click Below! |
click for data |
Low |
High |
3 dB (MHz) |
2 dB (MHz) |
1 dB (MHz) |
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. |
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
|
1 |
0.15 |
400 |
0.15-400 |
0.20-200 |
0.30-100 |
|
|
|
1.5 |
0.30 |
225 |
0.30-225 |
0.50-140 |
0.70-80 |
|
|
|
4 |
0.07 |
250 |
0.07-250 |
0.10-220 |
0.15-150 |
|
|
|
16 |
0.25 |
105 |
0.25-105 |
0.45-75 |
1-40 |
|
|
|
1 |
0.15 |
400 |
0.15-400 |
0.35-200 |
2-50 |
|
|
|
1.18 |
0.01 |
250 |
0.01-250 |
0.02-200 |
0.03-50 |
|
|
|
1 |
0.01 |
150 |
0.01-150 |
0.02-100 |
0.05-50 |
|
|
|
1.5 |
0.10 |
300 |
0.10-300 |
0.20-150 |
0.50-80 |
|
|
|
1.5 |
0.02 |
100 |
0.02-100 |
0.05-50 |
0.10-25 |
|
|
|
2 |
5 |
120 |
- |
- |
5-120 |
|
|
|
2.5 |
0.01 |
100 |
0.01-100 |
0.02-50 |
0.05-20 |
|
|
|
4 |
10 |
250 |
- |
- |
10-250 |
|
|
|
4 |
0.02 |
200 |
0.02-200 |
0.05-150 |
0.10-100 |
|
|
|
9 |
0.15 |
200 |
0.15-200 |
0.30-150 |
2-40 |
|
|
|
16 |
0.30 |
120 |
0.3-120 |
0.70-80 |
5-20 |
|
|
|
36 |
0.03 |
20 |
0.03-20 |
0.05-10 |
0.10-5 |
|
|
|
1 |
8 |
300 |
8-300 |
10-200 |
25-100 |
|
|
|
9 |
2 |
90 |
2-90 |
3-75 |
6-50 |
|
|
|
16 |
7 |
85 |
7-85 |
10-65 |
15-40 |
|
|
|
1 |
1.5 |
500 |
1.5-500 |
2.5-400 |
5-350 |
|
|
|
1 |
1.5 |
500 |
1.5-500 |
2.5-400 |
5-350 |
|
|
|
1 |
1.5 |
500 |
1.5-500 |
2.5-400 |
5-350 |
|
|
|
1 |
1.5 |
500 |
1.5-500 |
2.5-400 |
5-350 |
|
|
|
1 |
1.5 |
500 |
1.5-500 |
2.5-400 |
5-350 |
|
|
|
1 |
0.15 |
350 |
0.15-350 |
0.25-250 |
0.30-125 |
|
|
|
1 |
0.15 |
350 |
0.15-350 |
0.25-250 |
0.30-125 |
|
|
|
1 |
0.25 |
400 |
0.25-400 |
0.35-250 |
0.70-150 |
|
|
|
1 |
0.25 |
400 |
0.25-400 |
0.35-250 |
0.70-150 |
|
|
|
1 |
0.30 |
400 |
0.3-400 |
0.60-200 |
2-50 |
|
|
|
1 |
0.80 |
500 |
0.8-500 |
1.2-350 |
3.2-180 |
|
|
|
1.5 |
0.25 |
300 |
0.25-300 |
0.30-150 |
0.50-80 |
|
|
|
9 |
1 |
200 |
1-200 |
1.5-160 |
3-70 |
|
|
|
1 |
0.15 |
400 |
0.15-400 |
0.35-200 |
2-50 |
|
|
|
1.18 |
0.01 |
250 |
0.01-250 |
0.02-200 |
0.03-50 |
|
|
|
1 |
0.01 |
150 |
0.01-150 |
0.02-100 |
0.05-50 |
|
|
|
1.5 |
0.10 |
300 |
0.10-300 |
0.20-150 |
0.50-80 |
|
|
|
1.5 |
0.02 |
100 |
0.02-100 |
0.05-50 |
0.10-25 |
|
|
|
2 |
5 |
120 |
- |
- |
5-120 |
|
|
|
2.5 |
0.01 |
100 |
0.01-100 |
0.02-50 |
0.05-20 |
|
|
|
4 |
10 |
250 |
- |
- |
10-250 |
|
|
|
4 |
0.02 |
200 |
0.02-200 |
0.05-150 |
0.10-100 |
|
|
|
9 |
0.15 |
200 |
0.15-200 |
0.30-150 |
2-40 |
|
|
|
16 |
0.30 |
120 |
0.30-120 |
0.70-80 |
5-20 |
|
|
|
36 |
0.03 |
20 |
0.03-20 |
0.05-10 |
0.10-5 |
|
|
|
1 |
8 |
300 |
8-300 |
10-200 |
25-100 |
|
|
|
9 |
2 |
90 |
2-90 |
3-75 |
6-50 |
|
|
|
16 |
7 |
85 |
7-85 |
10-65 |
15-40 |
|
|
|