![]() |
![]() |
||||||
|
|||||||
|
||||||||||||||||
|
|
||||||||||||||||
![]() ![]() ![]() ![]() ![]() ![]() ![]() ![]()
| |||||||||||||||||||||||||||||||||||
Click Configuration Above to View More Surface Mount Transformer Models | |||||||||||||||||||||||||||||||||||
RF Transformers Surface Mount Configuration D Unbalanced to Unbalanced .050-2200 MHz |
Model |
Impedance |
Frequency |
Insertion |
Case Style/ |
Price($) |
||||||||||||||
click for |
Low |
High |
3 dB |
2 dB |
1 dB |
||||||||||||||
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. | |||||||||||||||||||
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
ADT1.5-17 (+) |
1.5 |
0.50 |
1700 |
0.50-1700 |
1-1500 |
2-1100 |
CD542 |
... |
TC4-11 |
50/12.5 |
2 |
1100 |
- |
2-1100 |
5-700 |
AT224 |
... |
TC4-11+ |
50/12.5 |
2 |
1100 |
- |
2-1100 |
5-700 |
AT224-1 |
... |
TC4-11G2+ |
50/12.5 |
2 |
1100 |
- |
2-1100 |
5-700 |
AT224-3 |
... |
TC1.5-1 |
1.5 |
0.50 |
2200 |
0.50-2200 |
1-2000 |
2-1100 |
AT224 |
... |
TC1.5-1+ |
1.5 |
0.50 |
2200 |
0.50-2200 |
1-2000 |
2-1100 |
AT224-1 |
... |
TC1.5-1G2+ |
1.5 |
0.50 |
2200 |
0.50-2200 |
1-2000 |
2-1100 |
AT224-3 |
... |
TC9-1-75 |
75/8 |
0.30 |
475 |
0.30-475 |
0.50-450 |
0.90-370 |
AT224 |
... |
TC9-1-75+ |
75/8 |
0.30 |
475 |
0.30-475 |
0.50-450 |
0.90-370 |
AT224-1 |
... |
TC9-1-75G2+ |
75/8 |
0.30 |
475 |
0.30-475 |
0.50-450 |
0.90-370 |
AT224-3 |
... |
T2-1-KK81 (+) |
2 |
0.05 |
600 |
0.05-600 |
0.10-400 |
0.50-200 |
KK81 |
... |
T3-1-KK81 (+) |
3 |
0.50 |
800 |
0.50-800 |
2-400 |
- |
KK81 |
... |
T4-2-KK81 (+) |
4 |
0.20 |
600 |
0.20-600 |
0.50-500 |
2-250 |
KK81 |
... |
T8-1-KK81 (+) |
8 |
0.15 |
250 |
0.15-250 |
0.25-200 |
2-100 |
KK81 |
... |
T14-1-KK81 (+) |
14 |
0.20 |
150 |
0.20-150 |
0.50-100 |
2-50 |
KK81 |
... |
T2-1 (+) |
2 |
0.05 |
600 |
0.05-600 |
0.10-400 |
0.50-200 |
W38 |
... |
T3-1 (+) |
3 |
0.50 |
800 |
0.50-800 |
2-400 |
- |
W38 |
... |
T4-2 (+) |
4 |
0.20 |
600 |
0.20-600 |
0.50-500 |
2-250 |
W38 |
... |
T8-1 (+) |
8 |
0.15 |
250 |
0.15-250 |
0.25-200 |
2-100 |
W38 |
... |
T14-1 (+) |
14 |
0.20 |
150 |
0.20-150 |
0.50-100 |
2-50 |
W38 |
... |
Copyright 2008 All rights reserved. |
||