![]() |
![]() |
||||||
|
|||||||
|
||||||||||||||||
|
|
||||||||||||||||
![]() ![]() ![]() ![]() ![]() ![]() ![]() ![]()
| |||||||||||||||||||||||||||||||||||
Click Configuration Above to View More Surface Mount Transformer Models | |||||||||||||||||||||||||||||||||||
RF Transformers Surface Mount Configuration F Single Ended to Balanced with Impedance Ratio Selection 0.10-200 MHz |
Model |
Impedance |
Frequency |
Insertion |
Case Style/ |
Price($) |
||||||||||||||
click for |
Low |
High |
3 dB |
2 dB |
1 dB |
||||||||||||||
(+) Symbol indicates this Model is available as RoHS Compliant/Pb Free. | |||||||||||||||||||
< < SORT > > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
< - > |
T-622-KK81 (+) |
1:1:1 |
0.10 |
200 |
0.10-200 |
0.50-100 |
5-80 |
KK81 |
... |
T-626-KK81 (+) |
1:1:1 |
0.01 |
10 |
0.01-10 |
0.02-5 |
0.04-2 |
KK81 |
... |
T2-613-1-KK81 (+) |
1:1:2 |
0.07 |
200 |
0.07-200 |
0.10-100 |
0.50-50 |
KK81 |
... |
T-622 (+) |
1:1:1 |
0.10 |
200 |
0.10-200 |
0.50-100 |
5-80 |
W38 |
... |
T-622-X65 (+) |
1:1:1 |
0.10 |
200 |
0.10-200 |
0.50-100 |
5-80 |
X65 |
... |
T-626-X65 (+) |
1:1:1 |
0.01 |
10 |
0.01-10 |
0.02-5 |
0.04-2 |
X65 |
... |
T-626 (+) |
1:1:1 |
0.01 |
10 |
0.01-10 |
0.02-5 |
0.04-2 |
W38 |
... |
T2-613-1 (+) |
1:1:2 |
0.07 |
200 |
0.07-200 |
0.10-100 |
0.50-50 |
W38 |
... |
Copyright 2008 All rights reserved. |
||