English
English
简体中文


RF, Microwave & Millimeter Wave Amplifiers

600+ Amplifier Models in Stock & Growing

600+ Wideband Models & Growing Gain blockslow noise amplifierspower amplifiersRF transistorsClass-A and Class-AB amplifierslinear amplifiers75Ω CATV amplifiersdual-matched amplifiersvariable gain amplifierspulse amplifiers and more!

  • Connectorized, MMIC surface mount, bare die & waveguide interfaces
  • In-house design and manufacturing
  • Industry-leading quality and reliability
  • Cost-effective custom solutions
   Table of Models
   Advanced Search

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in
Rack

Category
Low Noise Amplifiers
(NF < 3 dB)
Gain Blocks
 
High Power Amplifiers
(>2W)
Variable Gain
Amplifiers
Linear Amplifiers
(IP3 > +40 dBm)
Dual Matched
Amplifiers
CATV Amplifiers (75Ω)
Pulse Amplifiers
RF Transistors
F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB
(dBm) Typ.
OIP3
(dBm) Typ.
Voltage
(V)
Current
(mA)
≤ 
Connector
Type
1.0mm
1.85mm
2.4mm
2.92mm
BNC
MCX / N
N
SMA
SMA-N
WR12
WR19
MCX-SMA
WR15
SMA-F
WR10
MCX-7/16 DIN

Options
Bracket
Heat Sink

Case Style
Model Number F Low
(MHz)
F High
(MHz)
Gain
(dB) Typ.
NF
(dB) Typ.
P1dB(dBm) Typ. OIP3 (dBm) Typ. Input VSWR
(:1) Typ.
Output VSWR
(:1) Typ.
Voltage
(V)
Current
(mA)
Case Style Connector
Type
Option
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
GVA-91+ 869 2170 20.4 6.4 28.8 40 1.8 1.3 5 147 DF782
LxWxH
0.18x0.17x0.06
- -
GVA-92+ 869 2170 21.2 6 24.1 42 1.8 2 5 99 DF782
LxWxH
0.18x0.17x0.06
- -
HXG-122+ 500 1200 15.3 2.2 23 46 1.6 1.8 5 144 LZ1671
LxWxH
.252x.274x.094
- -
HXG-242+ 700 2400 15 2.3 22.8 46.5 1.9 1.4 5 144 LZ1671
LxWxH
.252x.274x.094
- -
LHA-1+ 50 6000 14.1 2.1 22.7 40 1.7 1.4 5 146 FG873
LxWxH
0.118x0.118x0.035
- -
LHA-1H+ 50 6000 12.2 2.5 22.7 40.9 1.87 1.27 5 145 FG873
LxWxH
0.118x0.118x0.035
- -
LHY-1H+ 50 6000 14 2.1 22.5 41 1.79 1.26 5/4.5/4 144/116/80 MC1630-1
LxWxH
.079x.079x.039
- -
PHA-1+ 50 6000 13.5 2.2 22.4 42 1.7 1.3 5 146 DF782
LxWxH
0.18x0.17x0.06
- -
PHA-1-D+ 50 6000 13.6 2.1 22.5 39 1.6 1.3 5 155

- -
PHA-1H+ 50 6000 13.8 2.2 22.6 41 1.39 1.23 5 132 DF782
LxWxH
0.18x0.17x0.06
- -
PHA-1H-D+ 50 6000 13.8 2.2 22.6 41 1.39 1.23 5 132

- -
PHA-101+ 50 1500 15.2 4 25.8 45 1.8 1.9 9 182 DF782
LxWxH
0.18x0.17x0.06
- -
PHA-101-D+ 50 1500 15.2 4 25.8 45 1.824 1.894 9 182

- -
PHA-102+ 50 6000 14.5 3.4 26.4 50 1.5 1.32 9 192 DF782
LxWxH
0.18x0.17x0.06
- -
PHA-102-D+ 50 6000 14.5 3.4 26.4 50 1.5 1.32 9 192

- -
PHA-202+ 30 2700 17 3.5 30.4 46.1 1.23 1.24 11 350 DL1636
LxWxH
.236x.192x.035
- -
PHA-202-D+ 30 2700 17 3.5 30.4 46.1 1.23 1.24 11 350

- -
PMA5-83-LV+ 10 10000 12.9 2.6 28.7 40.8 1.15 1.5 8 400 DG1677-10
LxWxH
.197x.197x.039
- -