English
English
简体中文


RF Power Splitters/Dividers, Combiners and Hybrids


2-Way, 3-way, 4-way, 6-way, 8-way and up to 48-Way models for 50 Ohm and 75 Ohm systems from DC to 50 GHz!

  • Coaxial, surface mount, and MMIC die formats available
  • SMA, N-Type, F-Type, BNC, 2.4mm and 2.92mm connectors
  • DC passing and DC blocking
  • 0°, 90°, 180° and quadrifilar phase configurations
  • THOUSANDS of models in stock!

Hybrid

       
       
Export to Excel
       
Send to a Friend

Interface
SMT
Die
Connector
Plug-in

Description
90° Hybrid
180° Hybrid
0°/180° Hybrid
Quadrifilar

F Low
(MHz)

F High
(MHz)

Isolation
(dB)
≥ 
Insertion
Loss(dB)
Above 3 dB
≤ 
Phase
Unbalance
(deg)
≤ 
Amplitude
Unbalance
(dB)
≤ 

Input Power
(W)
≥ 

Technology
LTCC
MMIC
Core & Wire
Microstrip / Stripline
Model Number Interface Description F Low
(MHz)
F High
(MHz)
Isolation (dB),
Typ.
Insertion Loss (dB)
Above Theoretical,
Typ.
Phase Unbalance
(deg),
Typ.
Amplitude Unbalance
(dB),
Typ.
Input Power,
Max.
Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ADPQ-2-250+ SMT 90° Hybrid 150 250 24 0.2 4 1.4 1 Core & Wire CD637
LxWxH
0.31x0.27x0.21
ADQ-22+ SMT 90° Hybrid 95 200 28 0.3 6 1.6 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-32+ SMT 90° Hybrid 160 327 22 0.3 5 1.6 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-32W+ SMT 90° Hybrid 104 340 20 0.6 8 1.8 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-90+ SMT 90° Hybrid 55 90 26 0.2 4 1.2 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
ADQ-180+ SMT 90° Hybrid 120 180 35 0.2 6 1.5 0.5 Core & Wire CJ725
LxWxH
0.385x0.397x0.215
AMT-2+ SMT 0°/180° Hybrid 50 200 35 0.8 2 0.3 0.5 Core & Wire CD636
LxWxH
0.31x0.27x0.16
EPQ-113+ SMT 90° Hybrid 5000 11000 19 0.6 8.8 1.5 1.59 MMIC DG1847
LxWxH
.157x.157x.039
EPQ-113-D+ Die 90° Hybrid 5000 11000 19 0.6 1.4 1.5 1.6 MMIC

EPQ-133+ SMT 90° Hybrid 6000 14000 20 0.6 8.8 1.6 1.58 MMIC DG1847
LxWxH
.157x.157x.039
EPQ-133-D+ Die 90° Hybrid 6000 14000 20 0.6 8.8 1.6 1.6 MMIC

JSPQ-65W+ SMT 90° Hybrid 5 65 33 0.7 5 0.7 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQ-80 (+) SMT 90° Hybrid 10 80 44 0.45 6 0.6 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQ-350 (+) SMT 90° Hybrid 150 350 20 0.5 5 1.5 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQW-100 (+) SMT 90° Hybrid 40 100 24 0.2 3 1.2 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JSPQW-100A (+) SMT 90° Hybrid 30 100 41 0.5 4 0.6 1 Core & Wire BK276
LxWxH
0.80x0.45x0.25
JYPQ-16 SMT 90° Hybrid 10 16 43 0.2 4 0.9 1 Core & Wire BJ293
LxWxH
0.50x0.40x0.23
JYPQ-30 (+) SMT 90° Hybrid 16 30 28 0.2 3 1.5 1 Core & Wire BJ293
LxWxH
0.50x0.40x0.23
JYPQ-160 (+) SMT 90° Hybrid 105 160 24 0.25 3 1.5 1 Core & Wire BJ293
LxWxH
0.50x0.40x0.23
LRPQ-70 SMT 90° Hybrid 65 75 30 0.1 3 1 1 Core & Wire QQQ130
LxWxH
0.40x0.31x0.20
Please scroll down to load more data.