English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Band Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
VBF-1445+ 1420 1470 DC-1140 20 2600-4400 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-1525+ 1480 1570 DC-1150 20 2900-5100 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-1560+ 1500 1620 1100 20 2100 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-1575+ 1530 1620 DC-1200 20 2800-5200 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-1840+ 1750 1930 DC-1460 20 3500-5700 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-1945+ 1850 2040 DC-1500 20 3600-5700 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2275+ 2170 2380 DC-1720 20 4200-6000 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2360+ 2250 2470 DC-1700 20 4300-6200 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2435+ 2340 2530 DC-1830 20 4300-5500 30 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2450+ 2400 2550 DC-2100 30 3400-12000 25 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2555+ 2500 2610 1970 20 3200 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-2900+ 2700 3100 1850 20 4200 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-4440+ 4200 4700 2000 20 6750 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-7200+ 7100 7300 6500 20 8400 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-7331+ 6850 7850 10-5600 23 9300-10500 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-7500+ 7450 7650 6400 20 9000 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-7700+ 7500 7900 DC-6400 20 9200-14800 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-7900+ 7800 8100 DC-6800 20 9500-15000 20 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBF-8450+ 8350 8550 DC-7420 18 10000-15050 18 Band Pass LTCC FF704
LxD
1.43x0.410dia.
VBFZ-780-S+ 710 850 460 20 1300 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-925-S+ 800 1050 530 20 1550 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-1065-S+ 980 1150 630 20 1800 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-1400-S+ 1350 1450 890 20 1965 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-1690-S+ 1455 1925 930 20 2600 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-2000-S+ 1730 2270 1210 20 2960 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-2130-S+ 2000 2260 1420 20 2950 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-2340-S+ 2020 2660 1450 20 3750 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-2575-S+ 2350 2800 1390 20 3850 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-3590-S+ 3000 4300 2250 20 5950 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-4000-S+ 3500 4500 2550 20 5700 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-5500-S+ 4900 6200 3600 20 8600 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
VBFZ-6260-S+ 5600 7000 4200 20 9300 20 Band Pass LTCC FF1145
LxD
1.91x0.41dia.
ZBFHK-K1272+ 11900-12800 12300 0.1-8600 80 16700-38000 70 Band Pass LTCC BBW3851
LxWxH
1.162x0.400x0.590
ZBFHK-K4951+ 4300-5300 4800 0.1-2800 78 6700-12300 73 Band Pass LTCC BBW3851
LxWxH
1.162x0.400x0.590