English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 58 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
ZLFV-K1452+ DC-14500 15600 20000-26500 33 26500-40000 20 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFV-K1552+ DC-15500 16900 21200-26500 33 26500-40000 30 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFV-K1652+ DC-16500 18000 22500-26500 33 26500-40000 30 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFV-K1752+ DC-17500 19300 22800-25000 39 25000-40000 36 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFV-K1852+ DC-17500 20250 23700-32000 41 32000-50000 15 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K103+ DC-10000 11400 13700-18000 36 18000-26500 17 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K113+ DC-11000 11900 14800-19000 34 19000-26500 20 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K123+ DC-12000 13800 16300-22000 36 22000-26500 34 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K143+ DC-14000 16000 19250-25000 30 25000-26500 30 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K1292+ DC-12900 13900 17000-22900 32 22900-26500 25 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K5000+ DC-5000 5750 7200-11000 42 11000-26500 20 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K5500+ DC-5500 6320 7600-11500 35 11500-26500 18 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K6000+ DC-6000 6800 8200-14000 37 14000-26500 20 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K6300+ DC-6300 7200 8600-14300 37 14300-26500 23 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K6500+ DC-6500 7500 9000-15000 36 15000-26500 21 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K7500+ DC-7500 8400 9900-15000 36 15000-26500 23 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K8000+ DC-8000 8900 11000-15500 36 15500-26500 20 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K8400+ DC-8400 9800 12200-16000 37 16000-26500 18 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39
ZLFW-K8700+ DC-8700 10100 13000-18000 33 18000-26500 15 Low Pass LTCC UK3042
LxWxH
0.68x0.60x0.39