English
English
简体中文


RF Filters

Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers. Triplexers, and More!

Mini-Circuits has over 3000 models of RF filters available for same-day shipping and is able to create custom designs with fast turnarounds for almost any need.

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 86 GHz
  • Band Pass
  • Band Pass + Balun
  • Dual Passband
  • Low Pass
  • High Pass
  • Band Stop
  • Diplexer
  • Triplexer
  • Low Pass Flat Time Delay
  • Low Pass Dual/Differential
  • All Pass/Thru Line
Interface Impedance(Ω) Technology Case Style
SMT
Conn.
Plug-in
Die
Waveguide
50
75
Reflectionless
(MMIC)
Ceramic
Resonator
LTCC
Suspended Substrate
Lumped LC
Cavity
Microstrip
Rectangular
Waveguide
Thin Film
SIW




Low Pass

       
Export to Excel
       
Send to a Friend
Model Number Passband F1
(MHz)
Passband F2
(MHz)
Stopband F3
(MHz)
Rejection @ F3
(dB)
Stopband F4
(MHz)
Rejection @ F4
(dB)
Filter Type Technology Case Style
Sort Sort Sort Sort Sort Sort Sort Sort Sort Sort
LFCN-3402+ DC 34000 44000-67000 32 - - Low Pass LTCC FV1206-12
LxWxH
0.126x0.063x0.033
LFHK-2250+ DC-2250 2530 3100-11000 34 11000-43000 45 Low Pass LTCC NL1008C-9
LxWxH
0.098x0.084x0.028
LFHK-3800+ DC-3800 4800 5800-13000 32 13000-46000 37 Low Pass LTCC NL1008C-9
LxWxH
0.098x0.084x0.028
LPJC-592R+ 4900 5950 8800-12600 49 - - Low Pass LTCC JC0603C-1
LxWxH
.063x.031x.024