English
English
简体中文


RF & Microwave Adapters

Coaxial and Waveguide

RF adapters for 1.35mm, 1.85mm, 2.4mm, 2.4mm NMD, 2.92mm, 2.92mm NMD, 3.5mm, BNC, N-Type, SMA, SMP, WR19, WR22, and WR28. Wide selection of connector genders, mounting types and orientations.

  • Frequency Range as wide as DC to 110 GHz
  • Low insertion loss
  • Excellent VSWR
  • Rugged construction

       
       
Export to Excel
       
Send to a Friend
Orientation
Right Angle
Straight
Mounting Type
Bulkhead
Flange
Standard
Quick Connect
Connector 1
1.0mm
1.85mm
2.4mm
2.92mm
2.92mm NMD
3.5mm
N
SMA
SMP
DIN
1.35mm
Connector 1 Gender
Female
Male
Connector 2
1.0mm
1.85mm
2.4mm
2.4mm NMD
2.92mm
3.5mm
BNC
N
SMA
WR19 UG383/U
WR22 UG383/U
WR28 UG599/U
WR12 UG387/U
WR10 UG387/U
DIN
1.35mm
WR15 UG385/U
Connector 2 Gender
Female
Female Reverse Polarity
Male
Male Reverse Polarity
NA
Model Number Case Style Conn. 1 Conn. 2 F Low(GHz) F High(GHz) VSWR(:1)Typ. Impedance (Ω)
Sort Sort Sort Sort Sort Sort Sort Sort
WR10-10+ UW3674-1

1.0mm WR10 UG387/U 75 110 1.3 50
WR10-10R+ UW3674

1.0mm WR10 UG387/U 75 110 1.2 50
WR12-10+ UW3765-1
DxH
0.75x0.41
1.0mm WR12 UG387/U 60 90 1.2 50
WR12-10R+ UW3676
LxD
1.00x0.75
1.0mm WR12 UG387/U 60 90 1.2 50
WR15-185+ UW3675-1

1.85mm WR15 UG385/U 50 70 1.2 50
WR15-185R+ UW3675
LxD
1.05x0.75
1.85mm WR15 UG385/U 50 70 1.1 50
WR19-EFR+ UW3147
DxH
1.125x1.19
1.85mm WR19 UG383/U 40 60 1.2 50
WR22-VFR+ UW3147-1
DxH
1.13x1.00
2.4mm WR22 UG383/U 33 50 1.25 50
WR28-KFR+ UW3144
LxWxH
0.75x0.75x0.80
2.92mm WR28 UG599/U 26.5 40 1.2 50

↑
Top