English
English
简体中文


Seeing the Future IMAGEVK-74 | 4D Millimeter Wave Imaging Kit
  • KIT COMPONENTS
  • FEATURES
  • DATA SHEET
  • BUY
  • RESOURCES


RESEARCH AND EDUCATIONAL KITS-Project No. 2
IMAGEVK-74 | 4D Millimeter Wave Imaging Kit

The IMAGEVK-74 is a revolutionary tool incorporating Vayyar’s highly integrated RFIC technology and radar IP into a compact evaluation kit. This kit enables researchers around the world to explore and realize millimeter wave imaging and sensing applications without the cost and overhead that would otherwise be associated with developing the required hardware.

$2995.00
Quantity
1
Mini-Circuits and Vayyar bring 4D millimeter wave imaging andsensing to the global market.

20 Tx and 20 Rx on-board antennas that can be configured to transmit and receive signals anywhere within the 62 to 69 GHz range.

3 levels of transmit configuration and direct access to the radar returns (IQ and/or phasor).

Impeccably accurate calculations. Operates on Windows. Compatible with Python or Matlab®.


Kit Components IMAGEVK-74 RF Sensor Unit DC Power Supply 3M Hanging Strips Type A to micro USB cable v2.0



Free RF/Microwave Calculator App

Top