English
English
简体中文
日本語


Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down
Sat, 25 Jul 2026 18:46:12 | Amplifiers
An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of operation. To support users’ product selection and design effort, we have published 3 new application notes detailing the ideal application circuit to optimize performance for each use case. The post Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down first appeared on Mini-Circuits Blog.

Continue reading

Introducing the Mini-Circuits Research Hub
Fri, 24 Jul 2026 15:25:08 | Engineering Resources
We're excited to share a new resource with the RF and microwave community. The Mini-Circuits Research Hub is now live — a curated library of over 7,000 peer-reviewed academic publications and journal articles citing Mini-Circuits products in experimental setups and system architectures. The post Introducing the Mini-Circuits Research Hub first appeared on Mini-Circuits Blog.

Continue reading

Introduction to Mini-Circuits Dual Channel Signal Generators
Tue, 21 Jul 2026 13:28:17 | Test Solutions
Mini-Circuits continues to drive innovation by offering high-performance, cost-effective instrumentation for the RF market. A recent example is the family of new RF dual-output RF signal generators (https://www.minicircuits.com/WebStore/RF-Synthesized-Signal-Generators.html#product_detail_one). These compact RF signal generators offer the flexibility that covers a range of frequencies and power levels. The user-friendly GUI provides easy access to the RF signal […] The post Introduction to Mini-Circuits Dual Channel Signal Generators first appeared on Mini-Circuits Blog.

Continue reading

Cut PCB Layers with RF Crossovers
Fri, 17 Jul 2026 16:15:57 | Engineering Resources
Mini-Circuits COHKI-3002+ µCeramIQ RF crossover is an innovative surface-mount component that allows two transmission lines to physically cross each other on a circuit board without introducing adverse effects to system performance. This enables designers to route complex RF layouts - especially in dense or multi-channel systems.. The post Cut PCB Layers with RF Crossovers first appeared on Mini-Circuits Blog.

Continue reading

Making Good RF Connections: Best Practices and the Role of Anti-Torque Connectors
Fri, 17 Jul 2026 15:29:32 | Cables
There are many RF connections in modern RF systems and devices. Often, when designing an RF device or system, considerable attention is paid to selecting and evaluating various RF instruments. Sometimes overlooked but equally important are the RF interconnections: the connectors, cables, adapters, circuit boards, and other components that carry the signal from RF instrument […] The post Making Good RF Connections: Best Practices and the Role of Anti-Torque Connectors first appeared on Mini-Circuits Blog.

Continue reading

Via Satellite Interview with Jin Bains at SATShow 2026
Wed, 25 Mar 2026 12:52:16 | Industry Insights
At SATShow Week 2026, Mini-Circuits' CEO Jin Bains spoke with Rachel Jewett from Via Satellite about the space and Satcom market for RF and microwave products. Their conversation highlights how Mini-Circuits supports the expanding range of space and satellite applications with Mini-Circuits' program for space upscreening and launch preparation. The post Via Satellite Interview with Jin Bains at SATShow 2026 first appeared on Mini-Circuits Blog.

Continue reading

The Anti-Parallel Series Pair Limiter Topology
Tue, 24 Mar 2026 16:53:47 | Engineering Resources
For more than 6 decades PIN diode limiters have served to enhance the robustness of RF receivers. The anti-parallel configuration is a very popular choice because its insertion loss, recovery time, power handling, flat leakage and frequency response characteristics can be traded off readily by choice of PIN diode. Even increasing the number of PIN diodes utilized in a limiter circuit can affect performance whether they are added in series or in subsequent stages altogether. The post The Anti-Parallel Series Pair Limiter Topology first appeared on Mini-Circuits Blog.

Continue reading

Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow
Tue, 02 Dec 2025 20:39:34 | Industry Insights
Mini-Circuits is proud to announce the appointment of Joseph Merenda as the company’s first Research & Development Fellow, marking a significant milestone in the organization’s long-term commitment to engineering excellence and technical innovation. The post Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow first appeared on Mini-Circuits Blog.

Continue reading

Interview: Mini-Circuits Enters Automotive Market with uCeramIQ LTCC Products
Wed, 29 Oct 2025 20:27:20 | Industry Insights
Aaron Vaisman, uCeramIQ Business Unit Leader at Mini-Circuits, and Justin Boyle, Global Market Manager, T&M, Quantum and Automotive at Mini-Circuits recently spoke with our friend, Pat Hindle from Microwave Journal about the company’s entry into the market for automotive electronics and connectivity, its line of AEC-Q200 qualified uCeramIQ LTCC solutions, and the wide variety of […] The post Interview: Mini-Circuits Enters Automotive Market with uCeramIQ LTCC Products first appeared on Mini-Circuits Blog.

Continue reading

Mini-Circuits Employee, Revanth Kondaveti Features Our CEO, Jin Bains on His Podcast, Founders Decoded
Tue, 12 Nov 2024 19:33:36 | Industry Insights
Watch Episode 3 in our employee, Revanth Kondaveti's podcast, Founders Decoded to learn more about the insightful conversation he had with Mini-Circuits' CEO, Jin Bains on embracing change. The post Mini-Circuits Employee, Revanth Kondaveti Features Our CEO, Jin Bains on His Podcast, Founders Decoded first appeared on Mini-Circuits Blog.

Continue reading

From Theory to Real World Experience: Quintin Hatzis Shares Key Moments from His Internship
Mon, 20 Jul 2026 14:56:20 | Mini-Circuits Life
Breaking into the engineering industry and making your mark is no easy feat. Especially as a part of the up-and-coming generation of young engineers, it can be difficult to decide which field to pursue. Quintin Hatzis, is already blazing his own trail toward a prosperous career in RF engineering after finishing his second internship with Mini-Circuits this summer. Read more on our blog! The post From Theory to Real World Experience: Quintin Hatzis Shares Key Moments from His Internship first appeared on Mini-Circuits Blog.

Continue reading

Summer Picnic Brings the Spirit of Havana to Mini-Circuits      
Mon, 13 Jul 2026 14:47:35 | Mini-Circuits Life
This summer, Mini-Circuits Florida members stepped away from their daily routines and immersed themselves in the vibrant sights, flavors, and traditions of Cuba during our Havana Nights Summer Picnic. The post Summer Picnic Brings the Spirit of Havana to Mini-Circuits first appeared on Mini-Circuits Blog.

Continue reading

Chasing the “Tyee”: An Unforgettable Adventure
Fri, 10 Jul 2026 16:42:05 | Mini-Circuits Life
During the first week of June, Kim Sainato (Senior Customer Service Manager) and her husband Tim set out on what turned into the adventure of a lifetime—a trip to Langara Island Lodge in British Columbia. Paired with a fishing guide, they embarked on an inspirational journey. The post Chasing the “Tyee”: An Unforgettable Adventure first appeared on Mini-Circuits Blog.

Continue reading

Michael Faraday: The Unconventional Life and Career of an Electro-Magnetic Innovator
Thu, 09 Jul 2026 16:11:20 | Mini-Circuits Life
Michael Faraday is amongst the most well-known scientists of the 19th century, while coming from very humble beginnings. Despite the challenges, he began his career as a chemist and even wrote a manual on practical chemistry and discovered the compound Benzene. Faraday was also the first to produce electric current from a magnetic field and was the first to discover the effect of magnetism on light. The post Michael Faraday: The Unconventional Life and Career of an Electro-Magnetic Innovator first appeared on Mini-Circuits Blog.

Continue reading

Sir Oliver Lodge: Creating the Foundations for Wireless RF Communication
Tue, 23 Jun 2026 17:49:24 | Mini-Circuits Life
Sir Oliver Lodge was an English physicist and electrical engineer who contributed to the development of the radio through his work with electromagnetic radiation (EMR). He was knighted for his accomplishments and remains one of history's founding figures of wireless RF communication. The post Sir Oliver Lodge: Creating the Foundations for Wireless RF Communication first appeared on Mini-Circuits Blog.

Continue reading

Mini-Circuits to Highlight MMIC Advances, Solutions for Quantum Computing, Satcom and Automotive Applications at IMS 2026
Thu, 04 Jun 2026 18:44:27 | Events
Mini-Circuits will showcase innovative RF and microwave technologies at the IEEE MTT-S IMS 2026, including the debut of a GaN MMIC amplifier and integrated modules for satellite communications and quantum computing. Attendees can explore live demonstrations and connect with experts at Booth 19054 from June 9-11 in Boston, Massachusetts. The post Mini-Circuits to Highlight MMIC Advances, Solutions for Quantum Computing, Satcom and Automotive Applications at IMS 2026 first appeared on Mini-Circuits Blog.

Continue reading

Via Satellite Interview with Jin Bains at SATShow 2026
Wed, 25 Mar 2026 12:52:16 | Industry Insights
At SATShow Week 2026, Mini-Circuits' CEO Jin Bains spoke with Rachel Jewett from Via Satellite about the space and Satcom market for RF and microwave products. Their conversation highlights how Mini-Circuits supports the expanding range of space and satellite applications with Mini-Circuits' program for space upscreening and launch preparation. The post Via Satellite Interview with Jin Bains at SATShow 2026 first appeared on Mini-Circuits Blog.

Continue reading

Mini-Circuits Expands India Footprint with New Sales and Applications Engineering Office in Bangalore
Sun, 14 Dec 2025 21:36:14 | News
Mini-Circuits announced the opening of a new sales and applications engineering office in Bangalore on December 15, 2025, enhancing its presence in India’s RF and microwave technology market. This office complements the existing Chennai facility and aims to improve customer support and collaboration, aligning with the country’s growing role in wireless technology innovation. The post Mini-Circuits Expands India Footprint with New Sales and Applications Engineering Office in Bangalore first appeared on Mini-Circuits Blog.

Continue reading

Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow
Tue, 02 Dec 2025 20:39:34 | Industry Insights
Mini-Circuits is proud to announce the appointment of Joseph Merenda as the company’s first Research & Development Fellow, marking a significant milestone in the organization’s long-term commitment to engineering excellence and technical innovation. The post Joseph Merenda Named Mini-Circuits’ Inaugural R&D Fellow first appeared on Mini-Circuits Blog.

Continue reading

Mini-Circuits CEO Jin Bains to Deliver Plenary Address at IEEE MAPCON 2025
Mon, 24 Nov 2025 21:25:41 | Events
Mini-Circuits is proud to be a Gold Sponsor of the 2025 IEEE Microwaves, Antennas and Propagation Conference (MAPCON), taking place December 14-18 in Kochi, Kerala, India. Mini-Circuits CEO Jin Bains will deliver a plenary talk on Monday, Dec. 15, at 12:20 p.m. local time (GMT+5:30). His address, titled “The Coming Wave of RF & Microwave Systems: Communication, Sensing, Energy & Beyond,” will explore emerging applications that are redefining how RF and microwave technologies influence life on Earth and in space. The post Mini-Circuits CEO Jin Bains to Deliver Plenary Address at IEEE MAPCON 2025 first appeared on Mini-Circuits Blog.

Continue reading

Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down
Sat, 25 Jul 2026 18:46:12 | Amplifiers
An ultra-low NF MMIC LNA, the TSS-23ULN+ is shown to be versatile enough to be designed into the 380-480 MHz, 700-800 MHz and 950-1700 MHz bands of operation. To support users’ product selection and design effort, we have published 3 new application notes detailing the ideal application circuit to optimize performance for each use case. The post Application Notes: Band-Optimized Implementations of a MMIC LNA with Shut Down first appeared on Mini-Circuits Blog.

Continue reading

Cut PCB Layers with RF Crossovers
Fri, 17 Jul 2026 16:15:57 | Engineering Resources
Mini-Circuits COHKI-3002+ µCeramIQ RF crossover is an innovative surface-mount component that allows two transmission lines to physically cross each other on a circuit board without introducing adverse effects to system performance. This enables designers to route complex RF layouts - especially in dense or multi-channel systems.. The post Cut PCB Layers with RF Crossovers first appeared on Mini-Circuits Blog.

Continue reading

1x1mm MMIC Fixed Attenuators
Fri, 10 Jul 2026 17:04:19 | Attenuators
The new XAT-Series redefines RF miniaturization with the industry's smallest MMIC fixed attenuators. Housed in an ultra-compact 2-lead, 1×1 mm QFN package, these attenuators enable significant PCB space savings for next-generation high-density designs. Built on a robust GaAs semiconductor process, the XAT-Series features a bidirectional, fully absorptive architecture that delivers excellent passband flatness.. The post 1x1mm MMIC Fixed Attenuators first appeared on Mini-Circuits Blog.

Continue reading

Versatile 4-Way Splitter for Broadband Applications
Tue, 16 Jun 2026 17:22:25 | Engineering Resources
Mini-Circuits’ ZS4RKU-183-S+ SMA-connectorized 4-way splitter combiner supports broadband signal distribution from DC to 18 GHz, supporting a wide range of applications from lab to the field with wideband performance and rugged construction. The post Versatile 4-Way Splitter for Broadband Applications first appeared on Mini-Circuits Blog.

Continue reading

SIW Bandpass Filters Meets LTCC
Sat, 30 May 2026 17:11:33 | Engineering Resources
Mini-Circuits continues to expand its portfolio with the introduction of the first SIW bandpass filter models to its innovative µCeramIQ product line. These proprietary designs incorporate SIW filter topologies into LTCC substrates, achieving uniform passband characteristics The post SIW Bandpass Filters Meets LTCC first appeared on Mini-Circuits Blog.

Continue reading

Impact of Additive Phase Noise on Frequency Multiplier Chains for SATCOM
Mon, 06 Jul 2026 16:40:29 | Videos
Mini-Circuits Vice President of Engineering, Joe Merenda discusses the impact of additive phase noise on frequency multiplier chains using SATCOM frequency converter example. The talk covers BUC reference design, PLL schematic diagram, brass board implementation, spectral analysis, filter technologies, additive phase noise theory, cascade design optimization, frequency multiplication effects and design guidelines/references. Mini-Circuits offers a wide selection of amplifiers with industry-leading APN performance. Our test lab at our Deer Park Technology center uses advanced measurement techniques to provide detailed, reliable data to help realize the best system performance for the user's unique set of operating conditions. About Mini-Circuits: Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years. More from Mini-Circuits: Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits The post Impact of Additive Phase Noise on Frequency Multiplier Chains for SATCOM first appeared on Mini-Circuits Blog.

Continue reading

How to Tune the TSS 23ULN+ MMIC LNA to 380-480 MHz
Thu, 25 Jun 2026 15:19:36 | Videos
In this video, Mini-Circuits Technical Marketing Engineer Chris DeMartino explains how to tune the TSS 23ULN+ MMIC LNA, which operates from 10 to 2000 MHz to the specific band of 380-480 MHz, including the application circuit. Here is a link to the application note: https://lp.minicircuits.com/hubfs/2026/04_April/AN60150_RevA.pdf. Housed in a tiny 2x2 mm QFN-style package, this model supports applications from 10 to 2000 MHz with 0.4 dB typical noise figure, 20 dB gain and +37 dBm OIP3. A voltage-controlled fast shutdown feature allows the amplifier to be switched off to conserve power consumption when not in use. About Mini-Circuits: Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years. More from Mini-Circuits: Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits The post How to Tune the TSS 23ULN+ MMIC LNA to 380-480 MHz first appeared on Mini-Circuits Blog.

Continue reading

How to Tune the TSS 23ULN+ MMIC LNA to Operate at 700-800 MHz
Thu, 25 Jun 2026 15:19:34 | Videos
In this video, Mini-Circuits Technical Marketing Engineer Chris DeMartino explains how to tune the TSS 23ULN+ MMIC LNA, which operates from 10 to 2000 MHz to the specific band of 700-800 MHz, including the application circuit. Here is a link to the application note: https://lp.minicircuits.com/hubfs/2026/04_April/AN60151_RevA.pdf. Housed in a tiny 2x2 mm QFN-style package, this model supports applications from 10 to 2000 MHz with 0.4 dB typical noise figure, 20 dB gain and +37 dBm OIP3. A voltage-controlled fast shutdown feature allows the amplifier to be switched off to conserve power consumption when not in use. About Mini-Circuits: Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years. More from Mini-Circuits: Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits The post How to Tune the TSS 23ULN+ MMIC LNA to Operate at 700-800 MHz first appeared on Mini-Circuits Blog.

Continue reading

How to Tune the TSS 23ULN+ MMIC LNA to Operate at 950-1700 MHz
Thu, 25 Jun 2026 15:19:33 | Videos
In this video, Mini-Circuits Technical Marketing Engineer Chris DeMartino explains how to tune the TSS 23ULN+ MMIC LNA, which operates from 10 to 2000 MHz to the specific band of 950-1700 MHz, including the application circuit. Here is a link to the application note: https://lp.minicircuits.com/hubfs/2026/04_April/AN60152_RevA.pdf. Housed in a tiny 2x2 mm QFN-style package, this model supports applications from 10 to 2000 MHz with 0.4 dB typical noise figure, 20 dB gain and +37 dBm OIP3. A voltage-controlled fast shutdown feature allows the amplifier to be switched off to conserve power consumption when not in use. About Mini-Circuits: Mini-Circuits is the world’s preferred supplier of RF and microwave components and systems. With 14 design, manufacturing and sales locations in nine countries, as well as hundreds of sales channel partners worldwide, Mini-Circuits offers 27 product lines comprising over 10,000 active models. Over 20,000 customers choose Mini-Circuits for the demanding quality standards, world-class customer support, on-time delivery and value pricing that have earned the industry’s trust for over 50 years. More from Mini-Circuits: Visit Mini-Circuits’ website: https://www.minicircuits.com/ Like Mini-Circuits on Facebook: / minicircuits Follow with Mini-Circuits on LinkedIn: / mini-circuits Follow Mini-Circuits on X: / minicircuits Follow Mini-Circuits on Instagram: / minicircuits The post How to Tune the TSS 23ULN+ MMIC LNA to Operate at 950-1700 MHz first appeared on Mini-Circuits Blog.

Continue reading

Tour of Mini-Circuits Booth Demos at IMS2026
Tue, 23 Jun 2026 19:08:30 | Videos
Mini-Circuits had 7 kiosks with demo setups, including SATCOM High Frequency Solutions, Quantum Computing, MMIC Devices, Test Solutions, Test Accessories & Interconnects, Filters, and uCeramic Solutions. All of these products can be found at www.minicircuits.com. The post Tour of Mini-Circuits Booth Demos at IMS2026 first appeared on Mini-Circuits Blog.

Continue reading

 

yoni2.png

Advanced Search Engine for RF Components

Search millions of points of actual, measured data to find the part for your requirements based on characteristic performance over your specific application band

 

Custom_Configuration_Test_System-3.png