0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
DOUB9-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Absorptive SPDT, Solid State Switch, DC - 5000 MHz, 50Ω
SMT Low Noise Amplifier, DC - 7 GHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, 500 - 6000 MHz, 50Ω
Lumped LC Band Pass Filter, 120 - 150 MHz, 50Ω
Lumped LC Band Pass Filter, 30 - 70 MHz, 50Ω
1:4 CORE & WIRE Transformer, 1.5 - 600 MHz, 50Ω
LTCC High Pass Filter, 11.5 - 20 GHz
LTCC Band Pass Filter, 7500 - 7900 MHz, 50Ω
Reflective SPDT, Solid State Switch, 5 - 6000 MHz, 50Ω